Unmanned aircraft and drones
Motion tracking is a vital part of the drones market.
Drones and motion tracking
With increased demand for industrial-grade unmanned aerial vehicles (UAVs) – from film and video production to agriculture, surveillance, and energy – we’re seeing a steady rise in global demand for Movella motion tracking systems. And we’re ready to meet that demand.
What’s up with drone applications?
Industrial-grade drones often require highly accurate sensing components to navigate, control, and stabilize, and for geotagging observations made from the air. Additionally, these sensors need to:
-
Offer high data output rates at a low latency;
-
Be small, lightweight and offer a low power consumption
-
Be compatible with other on-board hardware
Additionally, drones often operate at high speeds, including quick turns and accelerations. Sensors therefore also need to be reliable and responsive.
How Xsens technology can help
With the range of GNSS receivers expanding all the time, an inertial sensor module that will easily slot into place is preferred. Xsens sensor modules support a wide range of customers in this field, many of them with the MTi-1 series. Weighing in at less than one gram, the MTi-1 is the smallest inertial measurement unit (IMU) on the market today.
Featured drone products
Our Motion Tracker Industrial-grade (MTi) product series is based on over 10 years of research and development, hands-on experience, and innovative drive – and comes with global 24/7 tech support. The range of our sensor modules offers exceptional data accuracy and precision, plug and play configurability, and the market’s best performance-to-price ratio.
The MTi-1 is a very small IMU that provides calibrated data on the rate of turn, the acceleration and the magnetic field.
With the MTi-680G’s added RTK feature, you can improve your positional data from meter-level to centimeter-level accuracy.
Resources
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.