Get hands-on with the Xsens Avior Development Kit and start evaluating performance in your own system. Everything you need - IMU, SDK, ROS library, resources, and expert support - ready out of the box.
Contact us
Xsens Avior - the new standard in OEM IMUs
High-performance inertial sensing in a compact, low SWaP-C package - engineered for fast, flexible and seamless system integration.
Request your Xsens Avior Development Kit
Ready to test the Xsens Avior? Try out our new OEM sensor module with the Xsens Avior Development Kit.
Overview
The Xsens Avior is our next-generation OEM inertial sensing solution, designed for engineers who demand superb and reliable performance, flexibility, seamless integration and low SWaP-C. With advanced sensor fusion, a lightweight yet robust aluminium housing, and multi-protocol support, the Xsens Avior is the ideal IMU, VRU, and AHRS/MRU module for demanding applications, combining high-end performance, easy integration and a compact design.
For marine applications, the Xsens Avior AHRS/MRU also brings you real-time Heave output for Active Heave Compensation.
Low SWaP-C design ideal for applications where size and weight matter
Advanced analog filtering for better stability and noise reduction
Stable output even under challenging motion dynamics
Roll/Pitch Accuracy – 0.2° RMS
Yaw/Heading Accuracy – 1° RMS
Real time Heave output: <5 cm accuracy for 29 seconds
Why choose Xsens Avior
Reliable, high-quality performance
New generation of gyroscopes for better accuracy. Advanced analog filtering for better stability and noise reduction. Stable output even under challenging motion dynamics.
Compact & Lightweight – Low SWaP-C
Ideal for applications where weight and size matter - without sacrificing robustness. Low SWaP-C design ideal for drones, robotics, marine, and mobile mapping - where every gram and millimetre matter.
Ready to be tested
Xsens Avior is available as a ready-to-use Development Kit and comes with free SDKs (C++, Python, Matlab) and step-by-step resources. World-class Xsens support helps you solve technical challenges fast - without added costs.
Flexible integration
Broad system compatibility via UART, with flexible protocol support including RS232, RS422, CAN, and more - all configurable through firmware. OEM form factor fits effortlessly into compact or embedded systems.
Scalable OEM Solution
Perfect for scaling production across robotics, stabilization platforms, AMRs, and more. From evaluation to production, Xsens Avior scales with your design.
Request your Xsens Avior Development Kit
Ready to test the Xsens Avior? Be one of the first to try out our new OEM sensor module.
Fill in the form and we will get in touch with you as soon as the Xsens Avior Development Kit is available.
IMU, VRU, AHRS & MRU
Xsens Avior IMU
High-performance Strapdown Integration (SDI) delivering accurate and calibrated inertial sensor data, including angular velocity, acceleration, and magnetic field data.
More about the Xsens Avior IMU
Xsens Avior VRU
Reliable 3D orientation tracking achieving exceptional accuracy levels with high-quality calibrated roll, pitch, and (unreferenced) yaw data. High-performance Strapdown Integration (SDI) delivering accurate and calibrated inertial sensor data, including angular velocity, acceleration, and magnetic field data.
More about the Xsens Avior VRU
Xsens Avior AHRS & MRU
Unrivaled attitude performance with drift-free roll and pitch, and true-north-referenced yaw accuracy of 1° RMS. Real-time heave output with <5 cm accuracy for 29 seconds.
More about the Xsens Avior AHRS / MRU
Xsens Avior GNSS
Compact OEM navigation module combining Xsens’ high-performance inertial sensing with u-blox GNSS technology for accurate orientation and reliable meter-level outdoor positioning. Designed for embedded systems that need robust GNSS-aided navigation, flexible integration, and a low SWaP-C form factor.
More about the Xsens Avior GNSS/INS
Xsens Avior RTK GNSS/INS
Compact OEM RTK navigation module combining Xsens’ high-performance inertial sensing with quad-band u-blox GNSS technology for accurate orientation and centimeter-level positioning. Designed for embedded systems that require higher accuracy, stronger positioning continuity, and reliable navigation in challenging outdoor environments.
More about the Xsens Avior RTK GNSS/INS
Video: Unboxing the Xsens Avior Development Kit
Specifications
Sensor fusion performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Strapdown Integration (SDI)
- yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 °/s
- In-run bias stability
- 8 °/h
- Bandwidth (-3dB)
- 400 Hz
- g-sensitivity (calibr.)
- 0.08 °/s/g
- Accelerometer
- Standard full range
- ± 8 g
- In-run bias stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 µg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25 mG
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminium
- Mounting orientation
- No restriction, full 360° in all axes
- Dimensions
- 36.8 x 40 x 15.7 mm
- Connector
- Socket 1.27 mm pitch, 10x2 (Vertical, SMD, with alignment pins)
- Weight
- 35.2g
- Certifications
- CE, FCC, RoHS, ITAR free
- Electrical
- Input voltage
- 3.2 V - 5.1 V
- Power consumption (typ.)
- <0.5 W
- Interfaces / IO
- Interfaces
- UART, SPI, I2C, CAN (RS232, RS422 with Xsens Avior DK or external transceiver)
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2 kHz, 400 Hz SDI
- Built-in-self test
- Gyr, Acc, Mag
Sensor fusion performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Roll, Pitch
- 0.2° RMS
- Strapdown Integration (SDI)
- yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 °/s
- In-run bias stability
- 8 °/h
- Bandwidth (-3dB)
- 400 Hz
- g-sensitivity (calibr.)
- 0.08 °/s/g
- Accelerometer
- Standard full range
- ± 8 g
- In-run bias stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 µg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25 mG
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminium
- Mounting orientation
- No restriction, full 360° in all axes
- Dimensions
- 36.8 x 40 x 15.7 mm
- Connector
- Socket 1.27 mm pitch, 10x2 (Vertical, SMD, with alignment pins)
- Weight
- 35.2g
- Certifications
- CE, FCC, RoHS, ITAR free
- Electrical
- Input voltage
- 3.2 V - 5.1 V
- Power consumption (typ.)
- <0.5 W
- Interfaces / IO
- Interfaces
- UART, SPI, I2C, CAN (RS232, RS422 with Xsens Avior DK or external transceiver)
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2 kHz, 400 Hz SDI
- Built-in-self test
- Gyr, Acc, Mag
Sensor fusion performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Roll, Pitch
- 0.2° RMS
- Yaw/Heading
- 1° RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration (SDI)
- yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 °/s
- In-run bias stability
- 8 °/h
- Bandwidth (-3dB)
- 400 Hz
- g-sensitivity (calibr.)
- 0.08 °/s/g
- Accelerometer
- Standard full range
- ± 8 g
- In-run bias stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 µg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25 mG
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminium
- Mounting orientation
- No restriction, full 360° in all axes
- Dimensions
- 36.8 x 40 x 15.7 mm
- Connector
- Socket 1.27 mm pitch, 10x2 (Vertical, SMD, with alignment pins)
- Weight
- 35.2g
- Certifications
- CE, FCC, RoHS, ITAR free
- Electrical
- Input voltage
- 3.2 V - 5.1 V
- Power consumption (typ.)
- <0.5 W
- Interfaces / IO
- Interfaces
- UART, SPI, I2C, CAN (RS232, RS422 with Xsens Avior DK or external transceiver)
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2 kHz, 400 Hz SDI
- Built-in-self test
- Gyr, Acc, Mag
Sensor fusion performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Roll, Pitch
- 0.2° RMS
- Yaw/Heading
- 1° RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration (SDI)
- yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 °/s
- In-run bias stability
- 8 °/h
- Bandwidth (-3dB)
- 400 Hz
- g-sensitivity (calibr.)
- 0.08 °/s/g
- Accelerometer
- Standard full range
- ± 8 g
- In-run bias stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 µg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25 mG
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminium
- Mounting orientation
- No restriction, full 360° in all axes
- Dimensions
- 36.8 x 40 x 15.7 mm
- Connector
- Socket 1.27 mm pitch, 10x2 (Vertical, SMD, with alignment pins)
- Weight
- 35.2 g
- Certifications
- CE, FCC, RoHS, ITAR free
- Electrical
- Input voltage
- 3.2 V - 5.1 V
- Power consumption (typ.)
- <0.5 W
- Interfaces / IO
- Interfaces
- UART, SPI, I2C, CAN (RS232, RS422 with Xsens Avior DK or external transceiver)
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2 kHz, 400 Hz SDI
- Built-in-self test
- Gyr, Acc, Mag
Sensor fusion performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Roll, Pitch
- 0.2° RMS
- Yaw/Heading
- 1° RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration (SDI)
- yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 °/s
- In-run bias stability
- 8 °/h
- Bandwidth (-3dB)
- 400 Hz
- g-sensitivity (calibr.)
- 0.08 °/s/g
- Accelerometer
- Standard full range
- ± 8 g
- In-run bias stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 µg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25 mG
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminium
- Mounting orientation
- No restriction, full 360° in all axes
- Dimensions
- 36.8 x 40 x 15.7 mm
- Connector
- Socket 1.27 mm pitch, 10x2 (Vertical, SMD, with alignment pins)
- Weight
- 35.2 g
- Certifications
- CE, FCC, RoHS, ITAR free
- Electrical
- Input voltage
- 3.2 V - 5.1 V
- Power consumption (typ.)
- <0.5 W
- Interfaces / IO
- Interfaces
- UART, SPI, I2C, CAN (RS232, RS422 with Xsens Avior DK or external transceiver)
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2 kHz, 400 Hz SDI
- Built-in-self test
- Gyr, Acc, Mag
This is a popup heading
This is subtext for popup
This is a popup heading
This is subtext for popup
This is a popup heading
This is subtext for popup
This is a popup heading
This is subtext for popup
This is a popup heading
This is subtext for popup
Xsens Avior Applications:
Camera/Payload Stabilization
Marine
Mobile robotics
3D mapping and surveying
Humanoid Robotics
Explore the Xsens Portfolio
Is the Xsens Avior not what you are looking for?
We have other product series that could be a great fit for your needs:
-
MTi 1-Series: A unique sensor module - ultracompact (12 x 12 mm) size with onboard sensor fusion.
-
MTi 600-Series: Our most flexible and complete series - from simple IMU to GNSS/INS + RTK, available in both OEM and Rugged form factors.
- Xsens Sirius: High-accuracy motion data in an IP68 MIL-STD housing - perfect for the most challenging environments.
-
Xsens Vision Navigator: Dual RTK GNSS, internal IMU, camera, and visual-inertial odometry technology - for GNSS-denied environments