Contact us
Motion capture for Virtual Production
Create lifelike avatars in any environment. Discover how our motion capture solutions can support more efficient Virtual Production.
Request pricing
Created to move you
The full performance
Mocap on the move
Seamless streaming
Refined motion engine
Easily integrated with Xsens Animate
Supports FBX, BVH, C3D, MVNX exports + plugins for gloves, face, and aiding
See results, sooner
With Xsens motion capture solutions you can accurately capture full-body motion and see your characters animated directly into the scene. It creates true-to-life animations, while an earlier view of the end result, and less clean-up time, helps to increase production efficiency.
Contact us
Capture reality, create virtually
Freedom to create
Virtual production combines the physical and the virtual world. A game engine creates virtual sets or environments, while motion capture is used to create avatars – who can appear in the scene in real time. Virtual production allows for more flexibility and creativity in filmmaking, because it eliminates the need for physically building every set or flying crew to physical locations.
Adding the X factor
Our Xsens solution live-streams motion capture data seamlessly into 3D software packages such as Unity, Unreal, Maya and Autodesk. You can also export data in standardized formats, like FBX, BVH, C3D, and MVNX. Additionally, we have plugins available for finger tracking gloves, face capture, positional aiding, and more, so you can capture every nuance of a performance.
The Mandalorian CG universe
Image Engine's latest breakdown provides a detailed insight into the executive use of virtual production techniques throughout the first season.
Our products for Virtual Production
Next-Gen Xsens Link
Xsens Awinda
Xsens Awinda Starter
Xsens Animate
Insights from the world of motion capture
Get in touch
And learn about how Xsens Mocap can be integrated into your Virtual Production pipeline.