Xsens Motion Sensors for Defense Applications

Reliable motion sensing for land, sea, and air platforms. High-performance industrial-grade alternatives to costly tactical-grade FOG or RLG systems.

ITAR-free, MIL-STD tested, and proven in the field

Xsens provides industrial-grade IMUs and GNSS/INS modules trusted in defense projects worldwide.

Our sensors deliver the right balance of performance, reliability, and cost — making them the ideal alternative to expensive tactical-grade systems when high-end FOG or RLG performance is not required.

All Xsens solutions (sensors, development and software) are made in the Netherlands - thus 100% ITAR-free and defense-ready. 

ChatGPT Image 13 nov 2025, 11_41_04 (1)

Why Xsens for Defense?

Industrial-Grade Performance

Reliable navigation and orientation at a fraction of the cost of tactical-grade sensors.

ITAR-Free, EU-Based

All development and manufacturing in the Netherlands.

Proven Reliability

MIL-STD tested for vibration, shock, dust, salinity, and temperature extremes.

Flexible Integration

OEM modules and rugged units, plug-and-play SDKs, multiple interfaces including EtherCAT.

Defense Applications

  • Unmanned vehicles in land, sea, and air.
    Xsens provides sensor solutions for autonomous platforms of all sizes — from UGVs and drones to unmanned surface and underwater vehicles.

  • Satcom-on-the-move and platform stabilization
    Maintain reliable communications and positioning accuracy even in motion, with high-precision orientation data.

  • Object tracking, optical targeting & firing systems
    Enhance stability and precision in targeting systems through accurate motion tracking and sensor fusion.

  • Soldier tracking and simulation systems
    Deliver realistic training and operational awareness with motion and orientation data integrated into simulators.

drone-shutterstock

Get Started

For over 25 years, Xsens has partnered with system engineers and OEMs to deliver reliable motion sensing technology for defense applications across land, sea, and air.

We can help you find the right solution for your defense project. Get in touch with us to arrange a conversation with one of our engineers.

Contact Us
Featured-Image-Agema-Unmanned-Ground-Vehicle