See how to go from Xsens motion capture to live humanoid control, including motion input, retargeting, ROS 2, SDK integration and robot control.
Contact us
Created for robotics innovators
Accurate, real‑time kinematics for teleoperation, simulation, and training
Request pricing
Why choose Xsens for humanoid robots training?
Unmatched motion data precision
Easy integration into your pipeline
- SDK available
- Full technical support
Scale without limit
- No additional setup needed
- System ready in 15 minutes
- Best-in-class data in challenging environments
All you need for robot motion training
Xsens Link suit:
Full-body motion capture
- Full-body eSuit available in 6 sizes (XS-XXL)
- Update rate up to 240 Hz
- 150 m range
- 4 h internal | 8 hours external
MANUS Pro gloves:
Precise hand and finger capture
- Absolute position, 3 axis rotation
- Sensor sample rate 120 Hz
- 3 hours battery life (swappable batteries)
Xsens Humanoid Software
Xsens SDK (Windows & Linux)
Request pricing for Xsens SDK (Windows & Linux)
How does robot training with Xsens Motion Capture work?
A human operator wearing an Xsens suit controls the robot's movements in real time, capturing precise motion data
The robot collects sensor data during teleoperation to enhance its understanding of movement and environment
Combined motion and sensor data are used for AI/ML deep learning, refining the robot's movement patterns
The robot autonomously performs learned movements in various conditions using AI-driven insights
Customer testimonials
Ti5 Robotics
Shanghai Humanoid Robots
Italian Institute of Technology
Beijing Humanoid Robotics
Xsens in Boston Dynamics' training pipeline
Build your humanoid teleoperation pipeline
Get the Robot Teleoperation Pipeline guide
Test Xsens motion data in your pipeline
Use sample task recordings to test retargeting, simulation, and robot-training workflows with your own stack.
Xsens Humanoid software options
Xsens Humanoid Live
Live teleoperation & streaming with low‑latency, reliable data
- Low‑latency (~ 20 ms) streaming to robots with ROS 1, ROS 2, NVIDIA, and MuJoCo
- Instant scalability across multi-operator or remote setups
- Optional SDK & support package available for deeper custom integrations
Request pricing for Xsens Humanoid Live
Xsens Humanoid Pro
The highest quality motion data sets ready for ML and simulation
- HD reprocessing for lower drift and more stable trajectories
- Two operators per station and OBR for flexible field collection
- Batch & rich exporters (MVNX/XLSX/Mp4/BVH) into your ML stack
- Full integration with ROS 1, ROS 2, NVIDIA, and MuJoCo
- Optional SDK + support for integrated data pipelines and automation workflows
Request pricing for Xsens Humanoid Pro
Software packages comparison
Feature
Xsens Humanoid Academic
The Xsens Academic Program gives students and researchers access to professional Xsens tools, used by leading humanoid robotics teams, at an academic rate.
What is included:
-
1 × Xsens Humanoid Pro network dongle license (1-, 3- or 5-year term) with 10 seats
-
One Xsens Record License (on request) allowing activation on up to 100 different computers. Perfect for students collecting data outside the campus network
-
One year of support included (extendable)
-
Software Maintenance (SM) included for the duration of the license
Request pricing for Xsens Humanoid Academic