Let’s talk. Whether you’re looking for a trial, a tailored demo, or technical details—our team is here to help you move forward
Contact us
Xsens Analyze:
Built for breakthroughs
The next-gen motion capture solution for biomechanics, robotics, ergonomics, rehab, and sports science.
Pricing request for Xsens Analyze 2025
The gold standard in motion capture. Now more powerful than ever:
Biomechanical models for male and female anatomy
- Male & female models for anatomical accuracy
- Dynamic 4-segment spine tracking
- Natural gait & upper-body motion
- Precise arm span & hand distance metrics
Optimized for human research
Built to support cutting-edge studies with the accuracy, reliability, and flexibility scientists need. Endorsed by 10,000+ scientific articles worldwide
Work faster, smarter, and more comfortably
Specifications Xsens Analyze Pro
Core features
- Biomechanical models
- Male, female, legacy
- Color themes
- Light mode, dark mode
- Record MVN files
-
- Replay recorded files
-
- Xsens Live Engine data quality i
-
- Xsens HD Reprocessing Engine data quality i
-
- Full magnetic immunity i
-
- Number of live subjects supported:
- Multiple (max. 4 subjects) (Unlimited with on-body recording)
- Exporting formats
-
MVNX (all data)
FBX
BVH
XLS
C3D
MP4 (movie) - Stream recorded files
-
Integration & streaming
- Plugins and third-party compatibility:
-
MATLAB
Delsys Trigno EMG
Cometa EMG
Unreal Engine
Unity 3D - Remote control
-
- MVN Remote app i
-
- Soft access point
-
- Live streaming
-
Quaternian & Euler
Position & Orientation
Unity 3D
Unreal Engine
MATLAB
Siemens
Dassault
BoB - Extended live streaming
-
Virtual optical marker set
Full body kinematics (joint angles, segment orientations, acceleration, etc.)
Biomechanics & hardware compatibility
- 3D positional aiding with HTC Vive i
-
- 3D positional aiding with GNSS (GPS)
-
- Network sync i
-
- On-body recording (OBR) support i
-
- Remote on-body recording (OBR) support i
-
- Suit configuration support
-
Full body
Lower body
Upper body
Lower body + sternum - Scenarios
-
- Finger tracking support: Manus/Stretchsense
-
One software, many breakthroughs
Biomechanical and human factors research
Humanoid robots training
Occupational health & safety
Sports science
Rehabilitation & injury prevention
Training & simulation
Ready to choose your hardware?
Xsens Analyze works seamlessly with our industry-leading motion capture hardware: Xsens Link, Xsens Awinda, and Xsens Metagloves. Explore which setup best fits your need -- whether you are measuring gait or explosive sprinting - there is a right version for you.
Xsens Link
17 embedded sensors (plus 1 prop sensor)
Full body Lycra suit available in 6 sizes (S-4XL)
Update rate: Up to 240 Hz
Range: 150m
Battery life: 4 h internal | 8 h external
Xsens Awinda
17 wireless sensors (plus 1 proper sensor)
Full body strap set + 3 t-shirts (S, L, XXL)
Update rate: Up to 60 Hz
Range: 60m
Battery life: 12 hours
Metagloves by Manus
Finger caps, finger tapes or full liner gloves(S,M,L)
Wireless range upto 15 m/50 feet
Absolute position, 3 axis rotation
Sensor sample rate 120 Hz
3 hours battery life
Ready to drive innovations with Xsens?
Pricing request for Xsens Analyze 2025