Xsens Awinda

An easy-to-use wireless motion capture system
for a wide variety of applications.

Request pricing

Motion seamlessly captured

Xsens Awinda is a motion capture system with 17 wireless sensors fitted on the body with adjustable straps. It supports fast, easy, and reliable motion capture, making it ideal for regular motions and multiple actors using the same setup. With a range of up to 50 m, it can be used in a wide variety of applications, including occupational health and safety, rehabilitation and injury prevention, animation, entertainment, biomechanical science, and human factor research. Plus, it can be worn over clothing. 

Inertial motion capture requires sensors attached to the body to capture movements. But that’s only half of it. You need both hardware and software for a full motion capture system. 

Request pricing
Awinda Case Resized

Wireless motion capture, built for flexibility

Fast to set up, easy to use, and built for reliable motion capture across diverse environments.

Wireless motion capture, built for flexibility
Update rate
60 hz
Magnetic immunity
Yes
Battery life
12 hrs
Charging
Charging station
Wireless range
50 m
Wireless communication
Radio protocol (Awinda protocol)
Latency
30 ms
On-body buffering
30 sec
Wireless datalink
Awinda recording and docking station
Sensors
17 wireless sensors (+1 prop sensor)
Casing
Sturdy neoprene case
Finger tracking integration
Manus & StretchSense
Sizing
Full body strap set + 3 Awinda t-shirts (S, L, XXL)
Hardware synchronization
Includes, via BNC connectors Third party e.g. EMG sensors, force plates (with Awinda station)

Features

Awinda USP 1

Designed for real-world use

Fits over everyday clothing, enabling quick transitions between users without changing gear.
Awinda USP 2

Full-body sensor coverage

A complete sensor setup captures natural, detailed movement across the entire body.
Awinda USP 3

Accurate motion data

Designed to perform consistently across research, industrial, and creative applications.
Request pricing

Get in touch

And learn about how Xsens motion capture can be a perfect fit for your application.