Contact us
IMU for Humanoid Robotics Balance Control
Give your humanoid robots human-like balance. Xsens inertial sensors act as the “inner ear” of humanoids, delivering up to 400 Hz orientation data for stable walking, agile locomotion, and real-time fall-prevention.
Contact Us
Helping humanoid robots to walk, run, and recover like humans
Humanoid robots are leaving the lab and entering the real world. To walk, run, and recover like humans, they need more than programmed motion — they need reliable balance control.
Xsens industrial-grade IMUs provide accurate orientation and state estimation data for dynamic balance control, gait optimization, and fall-prevention. Their robustness under vibration and magnetic disturbances makes them ideal for humanoid robot balance control in real-world environments.
How humanoids maintain balance
Engineers use control methods like:
-
Zero Moment Point (ZMP): ensuring stable walking by keeping the robot’s center of pressure inside the support polygon. Xsens IMUs help computing the ZMP, which must remain inside the support polygon to keep the robot from falling.
-
Center of Pressure (CoP) estimation: critical for monitoring stability in real time.
-
Push-recovery strategies: allowing robots to detect and respond to disturbances.
-
Posture control and locomotion control: fine-tuning gait and upper body movements for natural, human-like behavior.
Xsens IMUs provide the real-time inertial data that feeds ZMP and CoP calculations, enabling precise torque and joint control during locomotion.
Why Xsens for humanoid robotics?
Balance Like Humans
High-Dynamic Accuracy
Compact & Efficient
Developer-Ready
Addressing the challenges of balancing a humanoid robot
-
Robots tend to lose balance under dynamic conditions.
Xsens sensor solutions provide high-rate inertial feedback (up to 400 Hz) for immediate posture adjustments. -
Commodity IMUs drift too much
All Xsens sensors are industrial-grade and come with advanced sensor fusion, ensuring robust and drift-resistant orientation. -
Integration often takes too long
We provide ready-to-use ROS 1/2 drivers, Nvidia Jetson compatibility, and open-source SDKs to speed up development. -
Space and power are limited
Xsens compact modules with OEM/SMD form factors and low power consumption fit humanoid design constraints.
Xsens Sensor Modules
MTi-630 AHRS
- Ideal for pelvis/torso placement in humanoids.
- Proven performance: deplyed already in hundreds of humanoid robots.
Xsens Avior AHRS
- High accuracy for demanding humanoid dynamics.
- Wide interface support (UART, CAN, I2C, SPI, UART, RS232, RS424, optional EtherCAT).
MTi-3 AHRS
- Delivers reliable orientation (roll, pitch, yaw) with onboard sensor fusion.
- Extremely lightweight and low power consumption, ideal for embedded robotics.
Xsens: Your partner for humanoid robotics
We can not only help with humanoid robots balance control, but also with training robots to move like humans.
Xsens is the only partner that both teaches humanoid robots how to move like humans and equips them with the inertial “inner ear” to stay balanced in the real world.
From idea to implementation: all your R&D team needs.
Why Xsens
- 25 Years of Motion Expertise
Providing solutions in human and machine motion capture since 2000. - Accuracy You Can Rely On
Advanced sensor fusion ensures stable orientation under vibration, shock, and magnetic disturbances. - Developer-Friendly
ROS drivers, Nvidia Jetson-ready, and cross-platform APIs minimize integration effort. - Proven at Scale
Already balancing hundreds of humanoid robots worldwide. - Global Support
FAEs with direct humanoid robotics expertise in Europe, USA and Asia.
Contact Us
Humanoid Robots Balance Control - FAQs
What is ZMP in humanoid robot balance?
How do IMUs support push-recovery in humanoid robots?
Why use Xsens IMUs instead of generic sensors?
Why is state estimation important in humanoid balance?