Contact us
MTi-630 AHRS
When it comes to the highest standard in attitude and heading reference systems, the MTi-630 is a cut above.
Request a quote
An industry-leading development platform
Sensor fusion algorithm
When it comes to the highest standard in attitude and heading reference systems (AHRS), the MTi-630 is a cut above. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw.
Easy to integrate
It’s lightweight and robust, as well as cost-effective and easy to integrate in your choice of two ways: either with the header facing down, directly mounted on a PCB, or as a standalone, with a flat cable for communication. The MTi-630 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.
Request a quote
Specifications
Sensor fusion performance
- Roll, pitch 0.2 deg RMS
- Yaw/heading 1 deg RMS
- Strapdown integration (SDI): Yes
Sensing components
- Gyroscope
- Standard full range 2000 deg/s
- In-run bias stability 8 deg/h
- Noise density 0.007 °/s/√Hz
- Accelerometer
- Standard full range 10 g
- In-run bias stability 10 (x,y) 15 (z) µg
- Noise density 60 µg/√Hz
- Magnetometer onboard
- Barometer onboard
System specifications
- Mechanical
- IP-rating (equivalent) IP51
- Dimensions 28 × 31.5 × 13 mm
- Weight 8.9 g
- Electrical
- Input voltage 4.5 to 24 V
- Power consumption (typ.) <0.5 W
- Interfaces / IO
- Interfaces UART, CAN, RS232
- Protocols Xbus, ASCII (NMEA) or CAN
- Output frequency: Up to 2 kHz, 400 Hz SDI
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite contains a specially developed, easy-to-use graphical user interface, and drivers for various operating systems.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
Buy a development kit
If you want to work with the MTi-630 for the first time, we recommend getting started with the MTi-630 DK.
Purchase at a local channel partner
You can purchase an MTi-630 via any of our resellers in or near your country or through an online catalogue.
Request a quote
For any final questions or comparisons, feel free to contact our product support team.
Request a quote
Other AHRS products
MTi-3 AHRS
The MTi-3 is a very small AHRS AHRS that delivers true-north-referenced yaw, or heading.
MTi-630R AHRS
The MTi-630R is a rugged AHRS. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch and true-north-referenced yaw.
Xsens Avior AHRS
High-performing AHRS with an OEM form factor. Its sensor fusion algorithm delivers data on drift-free roll, pitch, and true-north-referenced yaw.
Xsens Sirius AHRS
Built for demanding applications, Xsens Sirius AHRS uses sensor fusion algorithm to deliver data on drift-free roll, pitch, and true-north-referenced yaw.