Xsens Sensor Modules

We provide best-in-class systems for navigating, controlling and detecting movement in complex industrial settings.

A comprehensive Portfolio

Our range of inertial sensor modules delivers functionality where it matters. These range from inertial measurement units (IMU), vertical reference units (VRU), Motion Reference Units for Marine applications (MRU), and attitude and heading reference systems (AHRS) to fully integrated GNSS/INS (Global Navigation Satellite System/Inertial Navigation System).

Xsens portfolio includes the following product series:

  • MTi 1-Series: A unique sensor module - ultracompact (12 x 12 mm) size with onboard sensor fusion.

  • MTi 600-Series: Our most flexible and complete series - from simple IMU to GNSS/INS + RTK, available in both OEM and Rugged form factors.

  • Xsens Avior-Series: Premium OEM solution - high-performance for demanding applications, in a low SwaP-C package.

  • Xsens Sirius-Series: High-accuracy motion data in an IP68 MIL-STD housing - perfect for the most challenging environments.

  • Xsens Vision Navigator: Dual RTK GNSS, internal IMU, camera, and visual-inertial odometry technology - for GNSS-denied environments.

A&M - Portfolio Square Format-1

Plug and play configurability

Our products are highly configurable with all the data outputs and synchronization options you need to integrate them in your unique system architecture.

With the widest portfolio of plug and play modules on today’s market, featuring three different form factors with eight interface options, you can confidently build on your own needs and specs. 

 

Drone-1-hr_edited

Dependable quality, real value

Robust 3D (ego)motion data, even under difficult (magnetic) conditions. Over 10 years of continuous improvements in sensor fusion algorithms, software, and component selection. Add to this, in-house testing, factory calibration to numerous standards, temperature bias-calibration to industrial standards, and sturdy construction to withstand extreme conditions.

So, our modules have a lot to offer without asking a lot in return. These cost-effective modules range from basic inertial measurement units (IMUs) – often used as building blocks because of their versatility – to advanced real-time kinematic (RTK) GNSS-enabled solutions, providing positioning data of unmatched precision. 

DelftDynamicsXsens-edited

Our customers

Product selector

With our online product selector tool, you can go straight to our MTi products overview and explore or compare the solutions you are interested in.

Functionalities

wheeled_robot

Inertial measurement unit (IMU)

An inertial measurement unit (IMU) is a self-contained system that provides raw, calibrated sensor linear and angular motion data with a triad of gyroscopes and a triad of accelerometers. IMUs are often used as building blocks in more complex systems.
container_ship

Vertical reference unit (VRU)

A vertical reference unit (VRU) measures roll, pitch, and (unreferenced) yaw. Its sensor-fused data level is used for dynamic positioning in a variety of contexts. VRUs are the perfect solution for locations with high magnetic interference, as they do not rely on magnetic referencing.
TartanAUV

Attitude and heading reference system (AHRS)

An attitude and heading reference system, or AHRS, provides 3D orientation by integrating gyroscopes and fusing this data with accelerometer and magnetometer data. The yaw output is referenced to true north and the result is a drift-free orientation
A&M - Case Study Tachyssema OCG-Data Offshore Platform-1

Motion Reference Unit (MRU)

An MRU (Motion Reference Unit) is an inertial sensor system designed to measure roll, pitch, and heave motion on marine platforms. MRUs are used on vessels, offshore rigs, and underwater systems to monitor and compensate for movement caused by waves and vessel dynamics.
tractor_robot_square

Real-time kinematic positioning (RTK GNSS/INS)

Real-time kinematic (RTK) positioning is a satellite navigation technology used to increase the precision of position data obtained from satellite positioning systems.

Xsens Case Studies

A&M - Case Study Meox Multiflex on Sea

Keeping Fish Farms Clean: How Meox Uses Xsens MTi-3 for Reliable Underwater Robotics

Meox integrates Xsesn MTi-3 AHRS for reliable orientation in underwater cleaning robots, improving efficiency and results in aquaculture and shipping.

Read more
case_study_autonomics_tech_outdoors_sweeper

Autonomics Tech - Smart Urban Cleaning Powered by Xsens Vision Navigator

Discover how Autonomics Tech uses Xsens Vision Navigator to deliver scalable, cost-effective robotic cleaning for smart cities.

Read more
A&M - Case Study Sea.ai Sentry Sea-small

Improving Vessel Safety with Motion Sensing and AI Object Detection

Enhancing marine safety with AI and motion sensing. Discover how SEA.AI uses the small form factor Xsens MTi-2 for motion compensation.

Read more
Videoray customer case_Figure 2

VideoRay underwater ROVs with Xsens MTi AHRS on board provide reliable autonomous navigation

Xsens MTi AHRS sensors enable VideoRay ROVs to perform precise autonomous navigation for US Navy explosive ordnance disposal missions

Read more

Custom motion tracking solutions

Looking for a custom motion tracking solution? We’ve got you covered. We’ll form a team to discuss your needs and leverage our 10+ years of knowledge in MEMS-based hardware/software design to help you develop a fitting solution and produce the perfect motion tracker for you.

Xsens MTi-600 and MTi-680 GS inertial sensor module MEMS-based IMU for motion tracking and navigation