Xsens Inertial Sensor Modules - Product Selector

With this online product selector, you can explore and compare the solutions that interest you based on functionality, form factor, interfaces, features and performance. 

Select Filters
Functionality
?
Interface
?
Form Factor
?
Development Kit available?
?
GNSS Receiver
?
Accelerometer Full Range
?
Gyroscope Full Range
?
Barometer
?
Series
?
IMU VRU/AHT AHRS MRU GNSS/INS RTK GNSS/INS VIO/V-INS RS232 RS422 CAN USB UART SPI I²C ethercat CAN-FD SMD (PLCC-28) Module (IP51) Rugged (IP67/IP68) OEM (PCB only) Rugged (IP68) Yes No Internal Internal RTK (L1/L2) External interface External RTK interface Internal RTK (L1/L2/L5/L6) 8g 10g 16g 20g 300degs 450deg/s 1000deg/s 2000deg/s Internal External No support MTi 1-series MTi 600-series Xsens Avior Xsens Sirius series Vision Navigator-series
Xsens Vision Navigator
Xsens Vision Navigator

Xsens Vision Navigator is a Vision-enhanced Inertial Navigation System.

MTi-1
MTi-1

The MTi-1 is a cost-effective module for a wide range of applications.

MTi-2
MTi-2

The MTi-2 is the smallest self-contained VRU available on the market.

MTi-3
MTi-3

The MTi-3 is the smallest self-contained AHRS available on the market.

MTi-7
MTi-7

The MTi-7 is the smallest self-contained GNSS/INS on the market.

MTi-8
MTi-8

The MTi-8 is the smallest self-contained RTK GNSS/INS on the market.

MTi-610
MTi-610

The MTi-610 is an IMU with a small form factor design for deep integration.

MTi-610R
MTi-610R

The MTi-610R is an IMU with a rugged housing, featuring IP68 protection.

MTi-620
MTi-620

The MTi-620 is a VRU with a small form factor design for deep integration.

MTi-620R
MTi-620R

The MTi-620R is an VRU with a rugged housing, featuring IP68 protection.

MTi-630
MTi-630

The MTi-630 is an AHRS with a small form factor design for deep integration.

MTi-630R
MTi-630R

The MTi-630R is an AHRS with a rugged housing, featuring IP68 protection.

MTi-670
MTi-670

The MTi-670 is a GNSS/INS with a small form-factor design for deep integration.

MTi-670G
MTi-670G

The MTi-670G is a high-performing GNSS/INS with an internal GNSS receiver. 

MTi-680
MTi-680

The MTi-680 is a GNSS/INS with an external RTK GNSS receiver.

MTi-680G
MTi-680G

The MTi-680G is a high-performing GNSS/INS with an integrated RTK receiver. 

MTi-320
MTi-320

The MTi-320 is an AHT with a small form factor for deep integration.

Xsens Avior IMU
Xsens Avior IMU

The Xsens Avior is a high-performing IMU in an OEM form factor.

Xsens Avior VRU
Xsens Avior VRU

The Xsens Avior is a high-performing VRU in an OEM form factor.

Xsens Avior AHRS
Xsens Avior AHRS & MRU

The Xsens Avior is a high-performing AHRS & MRU in an OEM form factor.

Xsens Sirius IMU
Xsens Sirius IMU

The Xsens Sirius is an IMU built for the most challenging environments.

Xsens Sirius VRU
Xsens Sirius VRU

The Xsens Sirius is a VRU built for the most challenging environments.

Xsens Sirius AHRS
Xsens Sirius AHRS & MRU

The Xsens Sirius is an AHRS & MRU built for the most challenging environments.

Gable one series
Gable One Series

IMU, VRU, AHRS, GNSS/INS, RTK GNSS/INS with EtherCAT interface

Gable OEM
Gable OEM

IMU, VRU, AHRS, GNSS/INS, RTK GNSS/INS with EtherCAT interface

Gable 600 series
Gable 600 Series

IMU, VRU, AHRS, GNSS/INS, RTK GNSS/INS with EtherCAT interface

Xsens Avior GNSS/INS
Xsens Avior GNSS/INS
 The Xsens Avior GNSS/INS is a compact OEM navigation module designed to deliver accurate position, velocity, and orientation data for embedded systems. Combining high-performance inertial sensing, GNSS positioning, and advanced Xsens sensor fusion, Xsens Avior GNSS/INS helps engineers build reliable navigation into robotics, drones, mapping systems, marine platforms, and autonomous machines. 
Xsens Avior RTK GNSS/INS
Xsens Avior RTK GNSS/INS
 The Xsens Avior RTK GNSS/INS is a compact OEM navigation module designed for precise positioning and reliable orientation data in embedded applications. By combining RTK GNSS, calibrated inertial sensing, and advanced Xsens sensor fusion, Xsens Avior RTK GNSS/INS helps engineers build accurate navigation into drones, robotics, mobile mapping systems, marine platforms, and autonomous machines. 
Xsens Avior Dual Antenna RTK GNSS/INS
Xsens Avior Dual Antenna RTK GNSS/INS
Compact dual-antenna GNSS/INS delivering
precise heading, even at standstill and low
speed.
Xsens Sirius Dual Antenna RTK GNSS/INS
Xsens Sirius Dual Antenna RTK GNSS/INS
Rugged dual-antenna RTK GNSS/INS
delivering precise heading, even at standstill
and low speed
Sirius GNSS/INS
Xsens Sirius GNSS/INS
Next-generation GNSS/INS delivering robust positioning and heading, even under degraded GNSS conditions.
Sirius RTK GNSS/INS
Xsens Sirius RTK GNSS/INS
Next-generation RTK GNSS/INS delivering robust positioning and heading, even under degraded GNSS conditions