Contact us
Xsens Sirius GNSS/INS
The Xsens Sirius GNSS/INS is our highest-performing GNSS-aided inertial navigation system. Designed for accurate positioning and orientation in demanding environments.
Request a quote
An industry-leading development platform
GNSS/INS
The Xsens Sirius GNSS/INS is our highest-performing integrated navigation system. It delivers precise position, velocity, and true-north-referenced orientation by tightly coupling GNSS and inertial data.
Reliable in high-vibration environments
The Xsens Sirius GNSS/INS is equipped with advanced vibration-resistant gyroscopes and a robust signal processing pipeline, enhanced by optimized filtering. This ensures stable and accurate navigation data, even under heavy vibration and dynamic conditions.
Rugged IP68 MIL-standard housing
Built for demanding applications, the Xsens Sirius GNSS/INS features a durable anodized aluminum enclosure with IP68-rated protection. Waterproof connectors and dedicated mounting points support secure installation and precise alignment in harsh environments.
Specifications
Sensor fusion performance
- Roll, Pitch
- 0.2 deg RMS
- Yaw/Heading
- 0.8 deg RMS
- Position
- 1 m CEP
- Velocity
- 0.03 m/s RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration
- Yes
Sensing components
- Gyroscope
- Standard full range
- 300 deg/s
- In-run bias stability
- 7 deg/h
- Noise density
- 0.003 °/s/√Hz
- Accelerometer
- Standard full range
- 8 g
- In-run bias stability
- 15 µg
- Noise density
- 15 µg/√Hz
- Magnetometer
- onboard
- GNSS Receiver
- Brand
- u-blox
- Model
- ZED-X20P
- RTCM input port
- n/a
System specifications
- Mechanical
- IP-rating (equivalent)
- IP68
- Dimensions
- 56.5 × 40.9 × 36.75 mm
- Weight
- 103 g
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <1 W
- Interfaces/IO
- Interfaces
- CAN, CAN-FD, RS232, RS422
- Protocols
- Xbus, ASCII (NMEA), CAN, CAN-FD
- Sync Options
- SyncIn, SyncOut, ClockSync
- Clock drift
- 1 ppm
- Output frequency
- Up to 2kHz, 400 Hz SDI
- Built-in self test
- Gyr, Acc, Mag, GNSS
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite provides seamless access to the Xsens Sirius GNSS/INS and includes a dedicated, user-friendly graphical interface, along with drivers for multiple operating systems. In addition, it offers a range of helpful resources such as source code and detailed documentation.
The suite is delivered with comprehensive documentation. If you have any questions, our technical support team is always available to assist.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with convenient access to all functionalities of your Xsens Sirius module directly from your workspace. MT Manager allows you to record and replay data, monitor real-time outputs with graphical visualization, and easily adjust device settings.
MT SDK
This tool is intended for developers who want to build their own software to interface with the sensor. It includes programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM platforms.
Magnetic Field Mapper
The Magnetic Field Mapper (MFM) is a calibration utility designed for performing magnetic calibration. It is available both as a Windows-based GUI and as an SDK for integration into custom workflows.
Xsens Sirius: Enablind true autonomy in challenging environments
Choose the option that works best for you
Buy a development kit
If you want to work with the Xsens Sirius GNSS for the first time, we recommend getting started with the Xsens Sirius Starter Kit.
Purchase at a local channel partner
Request a quote
For any final questions or comparisons, feel free to contact our product support team.
Request a quote
Other GNSS/INS products
MTi-670 GNSS/INS
MTi-670G GNSS/INS
MTi-G-710 GNSS/INS