Contact us
MTi-670G GNSS/INS
The MTi-670G meets the highest standards in miniature GNSS-aided orientation sensors.
Request a quote
An industry-leading development platform
Internal GNSS receiver
The MTi-670G combines orientation data with position data supplied by an internal GNSS receiver.
Easy to integrate
The MTi-670G is part of the MTi 600-series. It is an all-in-one navigation solution, lightweight and robust. It is also highly flexible, with native CAN support.
Specifications
Sensor fusion performance
- Roll, pitch
- 0.2 deg RMS
- Yaw/heading
- 0.8 deg RMS
- Position
- 1 m CEP¹
- Velocity
- 0.05 m/s RMS
Sensing components
- Gyroscope
- Standard full range
- 2000 deg/s
- In-run bias stability
- 8 deg/h
- Noise density
- 0.007 °/s/√Hz
- Accelerometer
- Standard full range
- 10 g
- In-run bias stability
- 10 (x,y) 15 (z) µg
- Noise density
- 60 µg/√Hz
- Magnetometer
- onboard
- Barometer
- onboard
- GNSS receiver
- Brand
- u-blox
- Model
- ZED F9
System specifications
- Mechanical
- IP-rating (equivalent)
- IP68
- Dimensions
- 56.5 × 40.9 × 36.75 mm
- Weight
- 98 g
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <1 W
- Interfaces/IO
- Interfaces
- CAN, RS232
- Protocols
- Xbus, ASCII (NMEA) or CAN
- Output frequency
- Up to 2 kHz, 400 Hz SDI
¹Depending on GNSS conditions
complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite gives you full and easy access to your MTi-670G. It contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK:
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper:
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
Buy a development kit
buy-online-icon
Request a quote
Request a quote
Other GNSS/INS products
MTi-7 GNSS-INS
MTi-670 GNSS-INS