Contact us
MTi-7 GNSS/INS
The MTi-7 is self-contained with advanced sensor fusion algorithms.
Request a quote
An industry-leading development platform
Self-contained
Self-contained with advanced sensor fusion algorithms, the MTi-7 is a GNSS/INS (Global Navigation Satellite System/inertial navigation system) and can synchronize the inputs from its on-board accelerometer, gyroscope, and magnetometer with the data from an external GNSS receiver.
Real-time data stream
The raw sensor signals are combined and processed at a high data rate of 100 Hz, to produce a real-time data stream with the device’s 3D position, velocity, and orientation (roll, pitch, and yaw).
Smallest industrial grade form factor
As part of the MTi 1-series, it is among the smallest of its kind available, with each module measuring only 12.1 × 12.1 mm and weighing <1 g.
Specifications
Sensor fusion performance
- Roll, pitch
- 0.5 deg RMS
- Yaw/heading
- 1.5 deg RMS
- Position
- 1 m CEP
- Velocity
- 0.05 m/s RMS
Sensing components
- Gyroscope
- Standard full range
- 2000 deg/s
- In-run bias stability
- 6 deg/h
- Noise density
- 0.003 °/s/√Hz
- Accelerometer
- Standard full range
- 16 g
- In-run bias stability
- 40 µg
- Noise density
- 70 µg/√Hz
- Magnetometer
- onboard
- Barometer
- External (SPI)
- GNSS receiver
- GNSS receiver interface
- UART (NMEA, UBX, beta:SBF/GSOF)
- GNSS precision
- Standard
- RTK/RTCM corrections
- n/a
System specifications
- Mechanical
- IP-rating (equivalent)
- IP00
- Dimensions
- 12.1 × 12.1 × 2.55 mm
- Weight
- 0.6 g
- Electrical
- Input voltage
- 2.8 to 3.6 V
- Power consumption (typ.)
- <150 mW @ 3 V
- Interfaces / IO
- Interfaces
- UART, SPI, I²C
- Protocols
- Xbus, NMEAin
- Output frequency
- up to 1 kHz
¹GNSS receiver from DK is used, depending on GNSS conditions
complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK:
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper:
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Field testing the new MTi-7 GNSS/INS at theSelf Racing Carstrack day
Choose the option that works best for you
Buy a development kit
Purchase at a local channel partner
Request a quote
Request a quote
Other GNSS/INS products
MTi-670 GNSS/INS
MTi-670G GNSS/INS