Contact us
Xsens Avior RTK GNSS/INS
The Xsens Avior RTK GNSS/INS is a compact OEM navigation module designed for precise positioning and reliable orientation data in embedded applications. By combining RTK GNSS, calibrated inertial sensing, and advanced Xsens sensor fusion, Xsens Avior RTK GNSS/INS helps engineers build accurate navigation into drones, robotics, mobile mapping systems, marine platforms, and autonomous machines.
Request a quote
A compact platform for reliable navigation
RTK GNSS/INS
The Xsens Avior RTK GNSS/INS combines RTK GNSS, calibrated inertial sensing, and advanced Xsens sensor fusion in a compact OEM module. It delivers precise position, velocity, and orientation data for embedded systems where reliable navigation performance is required.
Centimeter-level positioning
With RTK correction support, Xsens Avior RTK GNSS/INS enables centimeter-level positioning for applications such as mobile mapping, surveying, robotics, UAVs, marine systems, and autonomous platforms that require highly accurate georeferencing and navigation data.
Low SWaP-C design
Xsens Avior RTK GNSS/INS is engineered for applications where size, weight, power consumption, and cost are critical. Its compact OEM form factor, low power consumption, and integration flexibility help developers build precise RTK navigation into space- and power-constrained systems.
Specifications
Sensor fusion performance
- Roll, Pitch
- 0.2° RMS
- Yaw/Heading
- 0.5° RMS
- Position
- 0.6 cm + 1 ppm CEP
- Velocity
- 0.03 m/s RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration
- Yes
Sensing components
- Gyroscope
- Standard full range
- ±300°/s
- In-run bias stability
- 8°/h bias
- Noise density
- 0.004°/s/√Hz
- g-sensitivity (calibr.)
- 0.08°/s/g
- Accelerometer
- Standard full range
- ±8 g
- In-run bias stability
- 15 µg bias
- Noise density
- 15 µg/√Hz
- Magnetometer
- onboard
- GNSS Receiver
- Brand
- u-blox
- Model
- External
- RTK correction input
- RTCM 3.x
- RTCM input port
- External
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Dimensions
- 36.8 × 40 × 15.7 mm
- Weight
- 35.2 g
- Electrical
- Input voltage
- 3.2 V to 5.1 V
- Power consumption (typ.)
- < 0.5 W
- Interfaces/IO
- Interfaces
- UART, SPI, I2C, CAN, CAN-FD
- Protocols
- Xbus, ASCII/NMEA, CAN, CAN-FD
- Sync Options
- SyncIn, SyncOut, ClockSync
- Clock drift
- 1 ppm
- Output frequency
- Up to 2 kHz, 400 Hz SDI
- Built-in self test
- Gyr, Acc, Mag, GNSS
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite provides seamless access to the Xsens Avior RTK GNSS/INS and includes a dedicated, user-friendly graphical interface, along with drivers for multiple operating systems. In addition, it offers a range of helpful resources such as source code and detailed documentation.
The suite is delivered with comprehensive documentation. If you have any questions, our technical support team is always available to assist.
The MT Software Suite includes different software programs, such as:
MT Manager
This provides you with convenient access to all functionalities of your Xsens Avior module directly from your workspace. MT Manager allows you to record and replay data, monitor real-time outputs with graphical visualization, and easily adjust device settings.
MT SDK
This tool is intended for developers who want to build their own software to interface with the sensor. It includes programming examples for C, C++, C#, MATLAB, Python, ROS, GO and Nucleo/STM platforms.
Magnetic Field Mapper
The Magnetic Field Mapper (MFM) is a calibration utility designed for performing magnetic calibration. It is available both as a Windows-based GUI and as an SDK for integration into custom workflows.
Xsens Avior: The new standard in OEM IMUs
Choose the option that works best for you
Buy a development kit
If you want to work with the Xsens Avior RTK GNSS/INS for the first time, we recommend getting started with the Xsens Avior Starter Kit.
Purchase at a local channel partner
Request a quote
For any final questions or comparisons, feel free to contact our product support team.
Request a quote
Other GNSS/INS products
MTi-8 RTK GNSS/INS
MTi-680 RTK GNSS/INS
MTi-680G RTK GNSS/INS