Contact us
MTi-610 IMU
The all-in-one MTi-610 provides calibrated data on the 3D rate of turn, acceleration, and magnetic field.
Request a quote
An industry-leading development platform
Calibrated data
As one of our highest-performing inertial measurement units (IMU), the all-in-one MTi-610 provides calibrated data on the 3D rate of turn, acceleration, and magnetic field.
Easy to integrate
It’s lightweight, robust and cost-effective. You can seamlessly integrate it in your application either with the header facing down, directly mounted on a PCB, or as a standalone, with a flat cable for communication. The MTi-610 is part of the Mti-600 series and features native CAN support.
Specifications
IMU performance
- Accelerometer: Calibrated
- Gyroscope: Calibrated
- Strapdown integration (SDI): Yes
Sensing components
- Gyroscope
- Standard full range 2000 deg/s
- In-run bias stability 8 deg/h
- Noise density 0.007 °/s/√Hz
- Accelerometer
- Standard full range 10 g
- In-run bias stability 10 (x,y) 15 (z) µg
- Noise density 60 µg/√Hz
- Magnetometer onboard
- Barometer onboard
System specifications
- Mechanical
- IP-rating (equivalent) IP51
- Dimensions 28 × 31.5 × 13 mm
- Weight 8.9 g
- Electrical
- Input voltage 4.5 to 24 V
- Power consumption (typ.) <0.5 W
- Interfaces / IO
- Interfaces UART, CAN, RS232
- Protocols Xbus, ASCII (NMEA) or CAN
- Output frequency Up to 2 kHz, 400 Hz SDI
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
Software programs include:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
MTi modules
Choose the option that works best for you
Buy a development kit
If you want to work with the MTi-610 for the first time, we recommend getting started with the MTi-630 DK.
Purchase at a local channel partner
You can purchase an MTi-610 via any of our resellers in or near your country or through an online catalogue.
Request a quote
For any final questions or comparisons, feel free to contact our product support team.
Request a Quote
Other IMU products
MTi-1 IMU
The MTi-1 is a very small IMU that provides calibrated data on the rate of turn, the acceleration and the magnetic field.
MTi-610R IMU
The MTi-610R is a rugged IMU delivering calibrated 3D rate-of-turn, linear acceleration, and magnetic field measurements.
Xsens Avior IMU
High-performing IMU with an OEM form factor, delivering accurate and calibrated inertial sensor data, including angular velocity, acceleration, and magnetic field.
Xsens Sirius IMU
Built for demanding applications, Xsens Sirius IMU provides calibrated data on the 3D rate of turn, acceleration, and magnetic field.