Xsens Sirius IMU

The Xsens Sirius one of our highest-performing inertial measurement units.

Request a quote

An industry-leading development platform

Calibrated data

High quality calibrated data

As one of our highest-performing inertial measurement units (IMU), the all-in-one Xsens Sirius IMU provides calibrated data on the 3D rate of turn, acceleration, and magnetic field.

Superior, vibration-rejecting gyroscopes

Vibration- and shock-rejecting

The Xsens Sirius IMU features best-in-class vibration-rejecting gyroscopes and signal pipeline, supported by analog filtering.​It guarantees high-quality orientation data, even in challenging environments.

rugged housing

IP68 MIL-standard housing

The Xsens Sirius IMU is ruggedly built, with a protective, anodized, IP68 MIL-standard waterproof aluminum housing, waterproof connectors, and special studs for easy mounting and aligning.

Specifications

IMU performance

Accelerometer
Calibrated
Gyroscope
Calibrated
Strapdown Integration (SDI)
Yes

Sensing components

Gyroscope
Standard full range
300 deg/s
In-run bias stability
7 deg/h
Noise density
0.003 º/s/√Hz
Accelerometer
Standard full range
8 g
In-run bias stability
15 µg
Noise density
15 µg/√Hz
Magnetometer
onboard

System specifications

Mechanical
IP-rating
IP68
Dimensions
56.5 × 40.9 × 24.75 mm
Weight
78.5 g
Electrical
Input voltage
4.5V – 24 V
Power consumption (typ.)
720mW (typical)
Interfaces / IO
Interfaces
RS232, RS422, CAN
Protocols
Xbus, ASCII (NMEA)
Output frequency
Up to 2kHz, 400Hz SDI

Complete and detailed specifications are available at mtidocs.xsens.com

 

Free to download MT Software Suite

The MT Software Suite gives you easy access to the Xsens Sirius IMU and contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems. It also offers many other useful tools, for example source code and documentation.

The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.

code-screenshot-gotoconfig-1-3

The MT Software Suite includes different software programs, such as:

MT Manager (GUI)

MT Manager (GUI)

This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.

MT SDK

MT SDK

This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.

Magnetic Field Mapper

Magnetic Field Mapper

Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.