Contact us
Xsens Avior Dual Antenna RTK GNSS/INS
The Xsens Avior Dual Antenna RTK GNSS/INS is a compact OEM navigation solution delivering centimeter-level positioning, true heading at standstill and reliable orientation data for drones, robotics and autonomous platforms.
Designed for low-SWaP embedded integration, Avior delivers accurate navigation without relying on magnetic measurements or vehicle motion.
Request a quote
Precise navigation without magnetic heading limitations
True heading at standstill
Xsens Avior provides accurate, north-referenced true heading during standstill and low-speed operation, without relying on magnetic measurements or requiring the platform to move.
Centimeter-level RTK positioning
Advanced sensor fusion and RTK corrections deliver centimeter-level positioning, precise orientation and reliable navigation output for demanding autonomous applications.
Compact OEM for embedded integration
With a compact 36.8 × 40 × 15.7 mm form factor, 35.2 g weight and typical power consumption below 0.5 W, Avior is built for low-SWaP integration into embedded drone, robot and vehicle platforms.
Specifications
Sensor fusion performance
- Roll, Pitch
- 0.2 deg RMS
- Yaw/Heading (0.5 m baseline)
Yaw/Heading (1 m baseline)
Yaw/Heading (2 m baseline) -
0.2 deg RMS
0.1 deg RMS
0.05 deg RMS - Position
- 0.6 cm + 1 ppm CEP
- Velocity
- 0.03 m/s RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration
- Yes
Sensing components
- Gyroscope
- Standard full range
- 300 deg/s
- In-run bias stability
- 8 deg/h
- Noise density
- 0.003 °/s/√Hz
- Accelerometer
- Standard full range
- 8 g
- In-run bias stability
- 15 µg
- Noise density
- 15 µg/√Hz
- Magnetometer
- onboard
- GNSS Receiver
- Brand
- u-blox
- Model
- External
- Correction services/protocols
- External GNSS receiver dependent
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Dimensions
- 36.8 × 40 × 15.7 mm
- Weight
- 35.2 g
- Electrical
- Input voltage
- 3.2 V to 5.1 V
- Power consumption (typ.)
- <0.5 W
- Interfaces/IO
- Interfaces
- UART, SPI, I²C, CAN, CAN-FD
- Extended interfaces
- USB, RS232, RS422 with Xsens Avior DK or external transceiver
- Protocols
- Xbus, ASCII (NMEA), CAN, CAN-FD
- Sync Options
- SyncIn, SyncOut, ClockSync
- Clock drift
-
1 ppm with GNSS time reference
10 ppm without GNSS time reference - Output frequency
- Up to 2kHz, 400 Hz SDI
- Built-in self test
- Gyr, Acc, Mag, Baro, GNSS
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite provides seamless access to the Xsens Avior Dual Antenna RTK and includes a dedicated, user-friendly graphical interface, along with drivers for multiple operating systems. In addition, it offers a range of helpful resources such as source code and detailed documentation.
The suite is delivered with comprehensive documentation. If you have any questions, our technical support team is always available to assist.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with convenient access to all functionalities of your Xsens Avior module directly from your workspace. MT Manager allows you to record and replay data, monitor real-time outputs with graphical visualization, and easily adjust device settings.
MT SDK
This tool is intended for developers who want to build their own software to interface with the sensor. It includes programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM platforms.
Magnetic Field Mapper
The Magnetic Field Mapper (MFM) is a calibration utility designed for performing magnetic calibration. It is available both as a Windows-based GUI and as an SDK for integration into custom workflows.
Xsens Avior: The new standard in OEM IMUs
Choose the option that works best for you
Buy a development kit
If you want to work with the Xsens Dual Antenna Avior RTK GNSS/INS for the first time, we recommend getting started with the Xsens Avior Starter Kit.
Purchase at a local channel partner
Request a quote
For any final questions or comparisons, feel free to contact our product support team.
Request a quote
Other RTK GNSS/INS products
MTi-680 RTK GNSS/INS
MTi-680G RTK GNSS/INS