Contact us
MTI-680G RTK GNSS/INS
The MTi-680G meets the highest standards in RTK GNSS/INS products.
Request a quote
An industry-leading development platform
Internal GNSS receiver
The MTi-680G represents the highest standard in GNSS/INS (Global Navigation Satellite System/inertial navigation system) with an internal, integrated real-time kinematic receiver (RTK). With the MTi-680G’s RTK feature, you can improve your positional data from meter-level to centimeter-level accuracy.
Easy to integrate
MTi-680G is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.
Specifications
Sensor fusion performance
- Roll, pitch
- 0.2 deg RMS
- Yaw/heading
- 0.5 deg RMS
- Position
- 1 cm + 1 ppm CEP
- Velocity
- 0.05 m/s RMS
Sensing components
- Gyroscope
- Standard full range
- 2000 deg/s
- In-run bias stability
- 8 deg/h
- Noise density
- 0.007 °/s/√Hz
- Accelerometer
- Standard full range
- 10 g
- In-run bias stability
- 10 (x,y) 15 (z) µg
- Noise density
- 60 µg/√Hz
- Magnetometer
- onboard
- Barometer
- onboard
- GNSS receiver
- Brand
- u-blox
- Model
- ZED F9
- RTK correction input
- RTCM 3.2/3.3
- RTCM input port
- RS232 (38k4-921k6 bit/s)
System specifications
- Mechanical
- IP-rating (equivalent)
- IP68
- Dimensions
- 56.5 × 40.9 × 36.75 mm
- Weight
- 98 g
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <1 W
- Interfaces/IO
- Interfaces
- CAN, RS232
- Protocols
- Xbus, ASCII (NMEA) or CAN
- Output frequency
- Up to 2 kHz, 400 Hz SDI
¹Depending on GNSS conditions
complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems. It also offers many other useful tools.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK:
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper:
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
Buy a development kit
Purchase at a local channel partner
Request a quote
Request a quote
Other RTK GNSS/INS products
MTi-8 RTK GNSS/INS