Contact us
MTi-680 RTK GNSS/INS
The MTi-680 meets the highest standards in miniature MEMS-based GNSS/INS products.
Request a quot
An industry-leading development platform
Highest standard in GNSS/INS
The MTi-680 represents the highest standard in GNSS/INS (Global Navigation Satellite Systems/inertial navigation systems) when connected to an external real-time kinematic (RTK) GNSS receiver.
Smooth high-frequency
It supports RTK GNSS receivers, resulting in smooth high-frequency (400 Hz) centimeter-level position accuracy, even in challenging environments.
Easy to integrate, with native CAN support
It’s lightweight and robust, as well as cost-effective and easy to integrate in your choice of two ways: either with the header facing down, directly mounted on a PCB, or as a standalone, with a flat cable for communication.
Specifications
Sensor fusion performance
- Roll, pitch
- 0.2 deg RMS
- Yaw/heading
- 0.5 deg RMS
- Position
- 1 cm + 1 ppm CEP
- Velocity
- 0.05 m/s RMS
Sensing components
- Gyroscope
- Standard full range
- 2000 deg/s
- In-run bias stability
- 8 deg/h
- Noise density
- 0.007 °/s/√Hz
- Accelerometer
- Standard full range
- 10 g
- In-run bias stability
- 10 (x,y) 15 (z) µg
- Noise density
- 60 µg/√Hz
- Magnetometer
- onboard
- Barometer
- onboard
- GNSS receiver
- Brand
- external (NMEA or u-blox, beta:SBF/GSOF)
- Model
- external
- RTK correction input
- external
- RTCM input port
- external
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Dimensions
- 28 × 31.5 × 13 mm
- Weight
- 8.9 g
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <0.5 W
- Interfaces / IO
- Interfaces
- UART, CAN, RS232
- Protocols
- Xbus, ASCII (NMEA) or CAN
- Output frequency
- Up to 2 kHz, 400 Hz SDI
¹GNSS receiver from DK is used, depending on GNSS conditions
complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite provides everything you need to make the most of your MTi-680. It contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems, for example, and source code.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
Buy a development kit
Purchase at a local channel partner
Request a quote
Request a quote