Xsens Awinda Starter

The best value, easy-to-integrate wireless motion capture system.

 
Request pricing

Don’t let the name fool you

Xsens Awinda Starter delivers more than you might expect. The lightweight sensors can be worn over normal clothes and track orientation and motion with accuracy, sending data to the software for real-time visualization and analysis.

You get a maximum range of 25 m and a maximum frame rate of 60 Hz in a setup that is easy to use and comfortable to wear.

It is a complete inertial mocap solution that includes both hardware and software.

 

Request pricing
Awinda Case Resized

Fast, easy, reliable

Quick to set up. Easy to use. Built for consistent results.

Fast, easy, reliable
Magnetic immunity
Yes
Update rate
60 Hz
Wireless range
25 m
Battery life
12 hrs
Charging
USB cables for Awinda sensors, plus a 6-port USB charger
Wireless communication
Radio protocol (Awinda protocol)
Wireless datalink
Access point
Latency
30 ms
On-body buffering
30 sec
Sensors
17 wireless sensors
Casing
Sturdy neoprene case
Finger tracking integration
Manus & StretchSense
Sizing
Full body strap set + 3 Awinda t-shirts (S, L, XXL)
Hardware synchronization
Third party – e.g. EMG sensors, force plate; optional with additional Awinda station

Get in touch

And learn about how Xsens motion capture can be a perfect fit for your application.