Contact us
Xsens DOT
Xsens DOT is an industry-leading development platform for the capture, analysis, and reporting of human kinematics. Featuring lightweight, portable, high-accuracy wearable inertial sensors, with an easy-to-integrate SDK and professional community support, it delivers the precision and flexibility to power innovation.
Request pricing
An industry-leading development platform
Superior sensor fusion technology
Our patented sensor fusion algorithm is optimised for human movement and provides the highest levels of accuracy in the market. Xsens DOT is immune to magnetic field distortion and features the latest signal processing technology..
Ground-breaking sensor design
Xsens DOT leverages proven cutting-edge hardware and innovative design, and delivers an award-winning technology experience.
Support during your development journey
We partner with pioneering start-ups and entrepreneurs, providing support, technology, and resources, helping them to bring their innovative ideas and application dreams to life.
Meet Xsens DOT
Attractive, desirable, and easy to use, Xsens DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.
Ready, set, go
Ready to go with your application idea? We’re ready to help you bring it to life with a Xsens DOT set.
It includes:
5 Xsens DOT sensors
Charging case and a cable
Xsens DOT software package
Need more information? Click the link below and one of our product specialists will be in touch.
Hardware
Connect the DOTs
IP68 water-resistant rating
Bluetooth 5.0
Small form factor
Software integration without hesitation
Xsens DOT software development kit (SDK)
If you are a developer or system integrator wanting to build your own applications, download the Xsens DOT SDK. It includes methods and functions to help you build an application easily.
Available in Java, Objective C, C++, C#, Python. Cross-platform availability: Android, iOS, Windows, and Linux. Well-written documentation and example code to help you get started
Xsens DOT app
If you focus on motion data and want to quickly understand the data outputs and capabilities of Xsens DOT, download and install the Xsens DOT app.
It will enable: Scanning and connecting the sensors, data real-time streaming, on-board data recording and exporting, magnetic field mapping, firmware update via OTA (over-the-air)
A ready-to-use data exporter is provided, to enable easy export of recording files via USB.
BLE service specifications
If you are familiar with Bluetooth protocol and development, lower-level Xsens DOT BLE service specifications are provided to enable direct communication with Xsens DOT via Bluetooth.
Specifications
Sensing components
- 3 axis
- 3-axis gyroscope:
- Standard full range: ±2000 deg/s
- 3-axis - accelerometer:
- Standard full range: - ±16 g
- 3-axis - magnetometer:
- Standard full range: ±8 Gauss
System specifications
- Mechanical & communication
- IP-rating:
- IP68
- Dimensions:
- 36.3 × 30.35 × 10.8 mm
- Weight:
- 11.2 g
- Battery:
- 70 mAh – Up to 8 hours in continuous use
- Bluetooth:
- 5.0 or above
System specifications
- SDK and output rate
- SDK supported OS:
- Android OS 8.0 or above, ARMv8 CPU architecture; iOS 11.0 or above; Windows 10 or above; Ubuntu 20.04 LTS, or 22.04 LTS 64-bit Linux
- Real-time streaming mode:
- up to 60 Hz
- Recording mode:
- up to 120 Hz
This is a popup heading
This is subtext for popup
Democratizing rehab and performance technology with Quantum Movement
Wearables make it doable
In case you’re an innovator or a developer with an idea that requires a wearable sensor that easily translates 3D motion data, you’re in luck. Xsens DOT provides endless application possibilities. This is market-leading sensor fusion technology that enables a seamless interface between the digital and physical world to get your ideas moving. But the first move is yours.
Download the e-Book below and find out what Xsens DOT can offer you.
Already working on your app with Xsens DOT?
We’re with you every step of your development journey.
Visit our Xsens Base support platform. Here you’ll find useful knowledge, articles, and an open door to fellow developers on our community forum. Or start a conversation with an application engineer by filling out the support form. We'll get back to you as soon as possible.