MTi 600-series: Your proven and all-round IMU choice for industrial motion sensing

The MTi 600-Series is Xsens most complete and trusted series of industrial-grade Inertial Measurement Units - from simple IMU to GNSS/INS + RTK, available in both OEM and Rugged form factors.

Get best Pricing

Overview

The MTi 600-Series is a family of industrial-grade inertial sensor modules offering plenty of options for every application that requires motion data. Offering all functionalities (from IMU to GNSS/INS + RTK) the MTi 600-Series has available modules in both OEM and Rugged form factor.

Whether integrated into a drone, autonomous vehicle, underwater system or a humanoid robot, any MTi-600 sensor will deliver dependable inertial data for real-world conditions. It’s the ideal balance between performance, cost, and reliability.

Check mark png 2

Proven reliability: implemented in thousands of designs worldwide

Check mark png 2

Complete functionality range (IMU → GNSS INS + RTK)

Check mark png 2

OEM and Rugged versions for any integration needs

Check mark png 2

Roll/Pitch Accuracy – 0.2° RMS

Check mark png 2

Yaw/Heading Accuracy – up to 0.5° RMS

Check mark png 2

Position Accuracy – 1 cm + 1 ppm CEP (with RTK)

MTi-600-series get started

Why Choose the MTi 600-Series

Industrial-grade performance

With roll/pitch accuracy of 0.2°, heading accuracy of 0.5°, and position accuracy down to 1 cm + 1 ppm (CEP with RTK), the MTi 600-Series hits the sweet spot between performance and affordability, making it ideal for most industrial applications.

MTi-600-680GS-1

Complete Functionality Range

From IMU to GNSS/INS + RTK, the MTi 600-Series covers the full spectrum of motion sensing needs. Choose exactly what you need: orientation, navigation, or centimeter-level positioning.

Proven & Trusted Worldwide

Used across drones, robotics, marine, and defense projects, the MTi 600-Series has earned its place as one of the most popular industrial motion sensors in the market.

OEM or Rugged Options

Integrate it seamlessly as a lightweight OEM module, or go for the ready-to-deploy Rugged housing for use in outdoor or mobile platforms. Both versions deliver the same trusted Xsens performance and calibration quality.

Development Kits for fast evaluation

Get started right away with our Development Kits, available for both AHRS and GNSS/INS (RTK) models. Each kit includes all the accessories and software to let you test and integrate in minutes. For crititcal GNSS applications, we provide a special MTi-680 DK, equipped with a Septentrio Mosaic-X5 GNSS receiver, offering anti-jamming and anti-spoofing capabilities.

Key Features & Benefits

MTi-610 (OEM or Rugged)

IMU (Inertial Measurement Unit). Provides calibrated data on the rate of turn, the acceleration and the magnetic field – all in 3D.

More about the MTi-610 OEM
More about the MTi-610R Rugged

MTi-620 (OEM or Rugged)

VRU (Vertical Reference Unit). Sensor fusion algorithm computes 3D orientation data based on a gravity reference frame: drift-free roll, pitch, and accurate, unreferenced yaw.

More about the MTi-620 OEM
More about the MTi-620R Rugged

MTi-630 (OEM or Rugged)

AHRS (Attitude and Heading Reference System). Delivers true-north-referenced yaw, or heading.

More about the MTi-630 OEM
More about the MTi-630R Rugged

MTi-670 (OEM or Rugged)

GNSS/INS (Global Navigation Satellite System/Inertial Navigation System). Can synchronize the inputs from its on-board accelerometer, gyroscope, and magnetometer with the data from an external GNSS receiver.

More about the MTi-670 OEM
More about the MTi-670G Rugged

MTi-680 (OEM or Rugged)

GNSS/INS + RTK (Real-Time Kinematic). Centimeter level accuracy in the smallest RTK-enhanced module of its kind.

More about the MTi-680 OEM
More about the MTi-680G Rugged

Specifications

Sensor fusion performance

Accelerometer
Calibrated
Gyroscope
Calibrated
Strapdown Integration(SDI)
Yes
Roll, Pitch
0.2° RMS
(MTi-620, 630, 670 and 680)
Yaw/Heading
- Unreferenced, low drift (MTi-620)
- 1 deg RMS (MTi-630)
- 0.8 deg RMS (MTi-670)
- 0.5 deg RMS (MTi-680)
Position
- 1 m CEP (MTi-670)
- 1 cm + 1ppm CEP (MTi-680)
Velocity
0.05 m/s RMS (MTi-670/680)

Sensing components

Gyroscope
Standard full range
± 2000 º/s
In-run bias stability
8 º/h
Noise density
0.007 º/s/√Hz
Accelerometer
Standard full range
10 g
In-run bias stability
10 (x,y) 15 (z) µg
Bandwidth (-3dB):
230 Hz
Noise density:
60 μg/√Hz
Magnetometer
Standard full range
± 8 G
Total RMS noise
1 mG
Non-linearity
0.2%
Resolution
0.25 mG
Barometer
Onboard
GNSS Receiver (MTi-670/680 only)
Brand
Generic NMEA or u-blox, beta:SBF/G
Model
External
RTK correction input/RTCM input port
External

System specifications

Mechanical
IP-rating (equivalent)
IP51 (OEM) / IP68 (Rugged)
Operating temperature
-40 to +85 ºC
Casing material
PC-ABS (OEM) / Aluminum (Rugged)
Mounting orientation
No restriction, full 360º in all axes
Dimensions
28x31.5x13 mm (OEM) / 56.5x40.9x24.75 mm (Rugged)
Connector
Main: Phoenix Contact 16 pin, 1.27 mm pitch (OEM) / Main: ODU (AMC HD 12 pins) (Rugged)
Weight
8.6g (OEM) / 75g (Rugged)
Certifications
CE, FCC, RoHS
Electrical
Input voltage
4.5 to 24V
Power consumption (typ.)
<0.5W
Interfaces / IO
Interfaces
UART (only OEM), CAN, RS232
Protocols
Xbus, ASCII (NMEA) or CAN
Clock drift
OEM: 1 ppm (external)
Rugged: 10 ppm (external)
Output frequency
up to 2 kHz, 400 Hz SDI
Built-in-self test
Gyr, Acc, Mag, Baro, GNSS

Xsens MTi 600-Series Applications:

Land

AGV, AMR, autonomous delivery bots, inspection robots, humanoid robotics.

Air

Drones, gimbal & payload stabilization, SATCOM-on-the-move.

Sea

Unmanned surface vessels, buoys, AUV/ROV navigation and control.

Trusted by 100+ Industry Leaders Worldwide

Ready to test the MTi 600-Series?

Get hands-on with one of the Development Kits - MTi-630/670/680 DK (OEM) or MTi-630R/670G/680G DK (Rugged) - and start evaluating performance in your own system. Everything you need - sensor module, development board, GNSS and RTK modules, antenna, SDK, ROS library, resources, and expert support - ready out of the box.

Request a Quote
A&M - Photo MTi-680 DK-Web

Explore the Xsens Portfolio

Is the MTi 600-Series not what you are looking for?

We have other product series that could be a great fit for your needs:

  • MTi 1-Series: A unique sensor module - ultracompact (12 x 12 mm) size with onboard sensor fusion. 

  • Xsens Avior Series: Premium OEM solution - high-performance for demanding applications, in a low SwaP-C package.

  • Xsens Sirius: High-accuracy motion data in an IP68 MIL-STD housing - perfect for the most challenging environments.

  • Xsens Vision Navigator: Dual RTK GNSS, internal IMU, camera, and visual-inertial odometry technology - for GNSS-denied environments.

A&M - Portfolio Square Format