Contact us
MTi-620 VRU
Meet the highest standard in vertical reference units.
Request a quote
An industry-leading development platform
Sensor fusion algorithms
Meet the highest standard in vertical reference units (VRUs). The MTi-620 features sensor fusion algorithms that compute 3D orientation data based on a gravity reference frame: drift-free roll, pitch, and accurate, unreferenced yaw.
Easy to integrate
It’s lightweight and robust, as well as cost-effective and easy to integrate in your choice of two ways: either with the header facing down, directly mounted on a PCB, or as a standalone, with a flat cable for communication. The MTi-620 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.
Specifications
Sensor fusion performance
- Roll, pitch
- 0.2 deg RMS
- Yaw/heading
- unreferenced, low drift
- Strapdown integration (SDI)
- Yes
Sensing components
- Gyroscope
- Standard full range
- 2000 deg/s
- In-run bias stability
- 8 deg/h
- Noise density
- 0.007 °/s/√Hz
- Accelerometer
- Standard full range
- 10 g
- In-run bias stability
- 10 (x,y) 15 (z) µg
- Noise density
- 60 µg/√Hz
- Magnetometer
- onboard
- Barometer
- onboard
System specifications
- Mechanical
- IP-rating (equivalent)
- IP51
- Dimensions
- 28 × 31.5 × 13 mm
- Weight
- 8.9 g
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.):
- <0.5 W
- Interfaces/IO
- Interfaces
- UART, CAN, RS232
- Protocols
- Xbus, ASCII (NMEA) or CAN
- Output frequency
- Up to 2 kHz, 400 Hz SDI
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite puts you in control. It contains a specially developed, easy-to-use graphical user interface and drivers for various operating systems. It also offers example source code.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
Buy a development kit
Purchase at a local channel partner
Request a quote
Request a quote
Other VRU products
MTi-2 VRU
MTi-620R VRU
Xsens Avior VRU