Contact us
MTi-620R VRU
The MTi-620R is a self-contained Vertical Reference Unit (VRU) with a robust housing.
Request a quote
An industry-leading development platform
Combine VRU with a rugged housing
The MTi-620R uses sensor fusion algorithms to deliver precise 3D orientation data in terms of roll, pitch, and unreferenced yaw. Using the roll and pitch estimates, the VRU can also compute free acceleration.
Easy to integrate
The MTi-620R is part of the MTi 600-series and allows seamless integration with your application. It is an all-in-one navigation solution, lightweight and robust. It is also highly flexible, with native CAN support.
Specifications
Sensor fusion performance
- Roll, pitch
- 0.2 deg RMS
- Yaw/heading
- Unreferenced, low drift
- Strapdown integration (SDI)
- Yes
Sensing components
- Gyroscope
- Standard full range
- 2000 deg/s
- In-run bias stability
- 8 deg/h
- Noise density
- 0.007 °/s/√Hz
- Accelerometer
- Standard full range
- 10 g
- In-run bias stability
- 10 (x,y) 15 (z) µg
- Noise density
- 60 µg/√Hz
- Magnetometer
- onboard
- Barometer
- onboard
System specifications
- Mechanical
- IP-rating (equivalent)
- IP68
- Dimensions
- 56.5 × 40.9 × 24.75 mm
- Weight
- 75 g
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <0.5 W
- Interfaces / IO
- Interfaces
- CAN, RS232
- Protocols
- Xbus, ASCII (NMEA) or CAN
- Output frequency
- Up to 2 kHz, 400 Hz SDI
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite comes with a specially developed, easy-to-use graphical user interface, example source code, and drivers for various operating systems.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
Buy a development kit
Purchase at a local channel partner
Request a quote
Request a quote
Other VRU products
MTi-2 VRU
MTi-620 VRU
Xsens Sirius VRU