Contact us
Xsens Sirius VRU
The Xsens Sirius VRU is a high-performing, MIL-standard vertical reference unit.
Request a quote
An industry-leading development platform
VRU
The Xsens Sirius VRU is a high-performing vertical reference unit. Its sensors and sensor fusion algorithm measure roll, pitch, and (unreferenced) yaw.
Vibration- and shock-rejecting
The Xsens Sirius VRU features best-in-class vibration-rejecting gyroscopes and signal pipeline, supported by analog filtering.It guarantees high-quality orientation data, even in challenging environments.
IP68 MIL-standard housing
The Xsens Sirius AHRS is ruggedly built, with a protective, anodized, IP68 MIL-standard waterproof aluminum housing, waterproof connectors, and special studs for easy mounting and aligning.
Specifications
MT Manager (GUI)
- Roll, Pitch
- 0.2 deg RMS
- Yaw/Heading
- unreferenced, low drift
- Strapdown integration (SDI)
- Yes
Sensing components
- Gyroscope
- Standard full range
- 300 deg/s
- In-run bias stability
- 7 deg/h
- Noise density
- 0.003 °/s/√Hz
- Accelerometer
- Standard full range
- 8 g
- In-run bias stability
- 15 µg
- Noise density
- 15 µg/√Hz
- Magnetometer
- onboard
System specifications
- Mechanical
- IP-rating (equivalent)
- IP68
- Dimensions
- 56.5 × 40.9 × 24.75 mm
- Weight
- 78.5 g
- Electrical
- Input voltage
- 4.5 V – 24 V
- Power consumption (typ.)
- 720mW (typical)
- Interfaces / IO
- Interfaces
- RS232, RS422, CAN
- Protocols
- Xbus, ASCII (NMEA)
- Output frequency
- Up to 2kHz, 400Hz SDI
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite gives you easy access to the Xsens Sirius VRU and contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems. It also offers many other useful tools, for example source code and documentation.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and play back of data, real-time data viewing, including graphs, as well as easy configuration of settings.
MT SDK
This program is for self-developing your software to communicate with our sensor, including: programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
Buy a development kit
If want to work with the Xsens Sirius VRU for the first time, we recommend getting started with the Xsens Sirius Starter Kit.
Purchase at a local channel partner
Request a quote
For any final questions or comparisons, feel free to contact our product support team.
Request a quote
Other VRU products
MTi-2 VRU
MTi-620 VRU
MTi-620R VRU