Xsens Sirius: Accurate inertial data even in the most challenging environments

When you need inertial sensing in harsh conditions, Xsens Sirius brings you high-accuracy motion data in an IP68 MIL-STD housing, shock and vibration resistance and magnetic immunity.

Get best Pricing

Overview

Achieving autonomy in harsh environments requires more than just basic inertial sensing.  It demands a high level of accuracy, reliability, and robustness. You need sensors that can perform in unpredictable terrain, enduring extreme temperatures, and operating flawlessly under intense vibration and shock. That's where the Xsens Sirius comes in. It's purpose-built to deliver consistent performance, providing the critical foundation for autonomous systems operating in demanding conditions.

For marine applications, the Xsens Avior AHRS/MRU also brings you real-time Heave output for Active Heave Compensation.

Check mark png 2

Robust MIL-STD IP68 Housing

Check mark png 2

Resistance to Magnetic Interferences, Shock & Vibration

Check mark png 2

Flexible Interfaces and Protocols: RS232, RS422, CAN

Check mark png 2

Roll/Pitch Accuracy - 0.2° RMS

Check mark png 2

Yaw/Heading - 1° RMS

Check mark png 2

Real time Heave output: <5 cm accuracy for Heave periods up to 29 seconds

Xsens Sirius 2

Engineered to overcome harsh conditions

Robust accuracy

Accurate orientation data, supporting navigation everywhere, thanks to the dual-processor design.

XsensSiriusSnow

Vibration- and shock-rejecting signal pipeline

Accurate measurements even in extreme vibration conditions, supported by analog filtering.​

Rugged and reliable

MIL-standard IP68 housing, resistant to temperature extremes, humidity, salt spray, sand & dust, shock & vibration, and electromagnetic interference.​

Magnetic immunity

Exceptional resistance against magnetic disturbances thanks to advanced magnetic models. ​

Easy-to-integrate​

Compact plug-and-play, comprehensive software suite, user-friendly SDK, and seamless integration. Backed by a strong partner network (NVIDIA, HESAI, ROS, Matlab, and more). ​​

IMU, VRU, AHRS & MRU

Xsens Sirius IMU

​High-performance Strapdown Integration (SDI) delivering accurate, calibrated, inertial sensor data, including angular velocity, acceleration, and magnetic field data.​

More about the Xsens Sirius IMU

Xsens Sirius VRU

​Reliable 3D orientation tracking achieving exceptional accuracy levels with high-quality calibrated roll, pitch, and (unreferenced) yaw data.

More about the Xsens Sirius VRU

Xsens Sirius AHRS & MRU

​Unrivaled heading accuracy with drift-free roll, pitch, and true-north-referenced yaw, providing heading accuracy <1° RMS. Real time heave output with a <5cm accuracy for 29 seconds.

More about the Xsens Sirius AHRS / MRU

Xsens Sirius and the Arctic Challenge

Specifications

Sensor Fusion Performance

  • Accelerometer Calibrated
  • Gyroscope Calibrated
  • Roll, Pitch 0.2° RMS * (only Xsens Sirius VRU and AHRS & MRU)
  • Yaw/Heading 1° RMS *(only Xsens Sirius AHRS & MRU)
  • Heave < 5cm for Heave periods up to 29s 
  • < 6cm for Heave periods up to 40s  (Only Xsens Sirius AHRS & MRU)
  • Strapdown Integration (SDI) Yes

Sensing Components

  • Gyroscope
  • Standard full range ± 300 º/s
  • in-run bias stability 7 º/h
  • Bandwidth (-3dB) 400 Hz
  • Noise density 0.003 º/s/√Hz
  • Accelerometer
  • Standard full range ± 8 g
  • In-run bios stability 15 µg
  • Bandwidth (-3dB) 470 Hz
  • Noise density 15 μg/√Hz
  • Magnetometer
  • Standard full range ± 8 G
  • Total RMS noise 1 mG
  • Non-linearity 0.2%
  • Resolution 0.25mG

System specifications

  • Mechinical
  • IP-rating (equivalent) IP68
  • Operating temperature -40 to +85 °C
  • Casing material Aluminum
  • Mounting orientation No restriction, full 360° in all axes
  • Connector Main: ODU (AMC HD 12 pint)
  • Weight 78.5 grams
  • Certifications CE, FCC, RoHS, MIL-STD-202, ITAR free
  • Electrical
  • Input voltage 4.5 to 24 V
  • Power consumption (typ.) <1W
  • Interfaces / IO
  • Interfaces RS232, RS422, CAN
  • Protocols Xbus, ASCII (NMEA), CAN
  • Clock drift 10 ppm (or external)
  • Output frequency Up to 2KHz, 400Hz SDI
  • Built-in-self-test Gyr, Acc, Mag

Ideal for demanding applications

Marine

Achieve precise navigation and stabilization for surface (buoys, vessels, platforms) and sub-surface robotics (ROVs and AUVs). Obtain reliable heading and roll/pitch data and support for bathymetry mapping.

Mobile Robotics

Enable precise navigation for both indoor (AMRs/AGVs) and outdoor mobile robots operating in challenging environments.

Precise Agriculture

Deliver accurate 3D orientation data for autonomous agriculture machinery and smaller mobile robotics to enhance navigation and control.

3D mapping and surveying

Support high-fidelity data capture and georeferencing for aerial, terrestrial, and subsea bathymetry mapping. Create accurate maps and 3D models using Sonar, LIDAR, and camera systems.

Trusted by 100+ Industry Leaders Worldwide

Ready to test the Xsens Sirius?

The Xsens Sirius is ready to be tested with a complete Development Kit, so you can quickly evaluate if it suits your inertial data needs.

Request a Quote for a DK

Explore the Xsens Portfolio

Is the Xsens Sirius not what you are looking for?

We have other product series that could be a great fit for your needs:

  • MTi 1-Series: A unique sensor module - ultracompact (12 x 12 mm) size with onboard sensor fusion.

  • MTi 600-Series: Our most flexible and complete series - from simple IMU to GNSS/INS + RTK, available in both OEM and Rugged form factors. 

  • Xsens Avior Series: Premium OEM solution - high-performance for demanding applications, in a low SwaP-C package.

  • Xsens Vision Navigator: Dual RTK GNSS, internal IMU, camera, and visual-inertial odometry technology - for GNSS-denied environments.

A&M - Portfolio Portrait Format