Next-Generation Xsens Link

Capture motion with greater comfort, faster setup, and precision that moves with you.

 

Request pricing

Capturing movement

Inertial motion capture measures movement through a network of lightweight sensors placed on the body. Each sensor tracks orientation and motion, transmitting data to the software for real-time visualization and analysis.

Trusted by studios, researchers, and innovation teams worldwide, Xsens Link captures natural, high-fidelity movement with a wireless range of up to 150 meters. The durable, washable design ensures comfort and consistency with minimal downtime. 

A complete Xsens mocap setup includes both hardware and software.

Request pricing
Mocap free runners jumping over pavement

Engineered for Precision

Capture every movement with confidence using a system engineered for performance, comfort, and control.

Engineered for Precision
Update rate
240 Hz
Magnetic immunity
Yes
Wireless range
150 m
Sensors
17 one-click sensors + 1 prop
External battery life
8 hrs
Internal battery life
4 hrs
Charging
USB-C PD wall charger
Wireless communication
WiFi 6E (2.4 / 5 / 6 GHz)
Wireless datalink
Access point
Latency
20 ms
On-body buffering
10 min
Casing
Rugged Pelican Case
Finger tracking integration
Manus & StretchSense
Sizing
XS, S, M, L, XL, & XXL
Internal storage
Up to 50 hours of recording
Hub alerts
Speaker & LED lights

Features

Xsens link - USP 1

All-day wearable comfort

Lightweight, breathable materials and an ergonomic fit keep performers comfortable during long recording sessions. 
Xsens Link USP 2

One-click mechanism

A secure one-click mechanism that maintains alignment and minimizes wear over time. 
Xsens Link USP 3

40% faster setup

Up to 40% faster setup compared to the previous generation.
Request pricing

Frequently Asked Questions

How much faster is the setup with the next-gen Xsens Link?

How should I wash the Xsens Link eSuit?

How durable are the connectors and sensors?

Can I swap batteries during a capture session?

Is the Hub compatible with future updates or accessories?

Can the system be used in a modular way, for example only upper or lower body?

Can the system operate without an external battery?

How many times can I wash the eSuit and cables?

Get in touch

And learn about how Xsens motion capture can be a perfect fit for your application.