Contact us
MTi-630R AHRS
The MTi-630R is a self-contained attitude and heading reference system, with a robust housing.
Request a quote
An industry-leading development platform
Combine AHRS with a rugged housing
The MTi-630R's sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw.
Easy to integrate
The MTi-630R is part of the MTi 600-series and allows seamless integration with your application. It is an all-in-one navigation solution, lightweight and robust. It is also highly flexible, with native CAN support.
Specifications
Sensor fusion performance
- Roll, pitch
- 0.2 deg RMS
- Yaw/heading
- 1 deg RMS
- Strapdown integration (SDI)
- Yes
Sensing components
- Gyroscope
- Standard full range
- 2000 deg/s
- In-run bias stability
- 8 deg/h
- Noise density
- 0.007 °/s/√Hz
- Accelerometer
- Standard full range
- 10 g
- In-run bias stability
- 10 (x,y) 15 (z) µg
- Noise density
- 60 µg/√Hz
- Magnetometer
- onboard
- Barometer
- onboard
System specifications
- Mechanical
- IP-rating (equivalent)
- IP68
- Dimensions
- 56.5 × 40.9 × 24.75 mm
- Weight
- 75 g
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <0.5 W
- Interfaces / IO
- Interfaces
- CAN, RS232
- Protocols
- Xbus, ASCII (NMEA) or CAN
- Output frequency
- Up to 2 kHz, 400 Hz SDI
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite comes with a specially developed, easy-to-use graphical user interface, example source code, and drivers for various operating systems.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings.
MT SDK
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
Buy a development kit
Purchase at a local channel partner
Request a quote
Request a quote
Other AHRS products
MTi-3 AHRS
MTi-630 AHRS
Xsens Avior AHRS