MANUS Metagloves Pro

Your Xsens motion capture system just got handier with the next generation of high-fidelity finger tracking by MANUS

Contact us

The new era in hand capture

Pro accuracy

Unmatched precision and repeatability when capturing reliable finger data. Perfect for recording or livestreaming high-fidelity motion

Pro usability

Effortlessly swap actors and start capturing instantly. With fast calibration and saved profiles, you can keep your production moving

Pro scalability

Fully modular and built to scale. Upgrade or replace components as needed and adapt to any production size or setup

Pro compatibility

Ready for any workflow with native support in Xsens Animate Pro. Use with Unreal, Unity, MotionBuilder or create custom setups using the MANUS SDK

Stream finger & body data as one source

Combine finger data from Metagloves Pro with Xsens body motion into a single stream. Fast one-time calibration with persistent profiles delivers a digital hand that mirrors every gesture with precision 

 

Manus Gloves Pro Awinda and Link

Native integrations

Gold standard in hand capture

  • Highest precision with Electro Magnetic Field tracking
  • 25 D.O.F. model
  • Up to 3 hours of capture time with swappable batteries and zero recalibration
  • Easy textile swap for cleaning without disturbing internal components

 

Manus gloves pro OK

Created for every hand movement

Created for every hand movement
Signal latency
Motion-to-data latency 30 ms wired / 50 ms wireless
Finger sensor type
5 EMF sensors, 6 DOF tracking (3-axis position and 3-axis rotation)
Sensor sample rate
120 Hz
Battery life
Up to 3 hours (swappable)
Charging time
2 hours with USB-C
Weight
167 grams (incl. battery)
Wireless communication
Bluetooth Low Energy 5.0
Wireless range
Up to 15 meters
Textile sizes
XS, S, M, L
Compatibility
MANUS Core 3.0 and newer

What’s in the box

Included:

  • 1x Pair of Metaglove Pro Sensor Gloves
  • 1x Pair of Metaglove Pro Top Modules
  • 1x Wireless Dongle
  • 2x Metaglove Pro Battery
  • 2x USB-C Cables
  • 1x Getting Started Guide
  • 1x Travel Case

Sold separately:

  • Manus Core
    • License Key
  • Spare textiles (XS, S, M, L)
  • Xsens Adapters

 

 

 

Manus Metagloves Pro packaging

Get your Metagloves Pro today

Ready to start capturing precise finger data for applications in robotics, human movement analysis, and entertainment? Request a quote today

Request Pricing
metaglovespro-glove-peace

Full body motion capture products

NG Xsens Link get started

Xsens Link

Full-body eSuit designed with explosive movement in mind. Flagship product in Xsens motion capture portfolio


Awinda USP 1

Xsens Awinda

An affordable and easy-to-wear wireless Xsens motion capture system for real-time applications


NG-Link Animate Dark Mode 4

Xsens Animate

Xsens Animate streams or exports motion capture data for entertainment applications directly to your 3D software


Analyze 2025 dark mode plain_two avatars_New avatar_14Apr2025

Xsens Analyze

Xsens Analyze visualises movement data live, streams, and exports into 3rd party analysis software


NG-Link Animate Dark Mode 2

Xsens Humanoid

 Xsens Humanoid powers live teleoperation, data streaming and data set creation for AI/ML training 


Get in touch to discuss your application