Unreal Engine (Live)

Unreal Engine Plugin for version 5.4-5.7

Unreal Engine - Live Plugin

You can stream your Motion Capture data live from Xsens Animate into Unreal. This way, you can directly have your character interact with the virtual environment while you are performing.

 

Integration Options

  • FBX export/import

  • Live streaming

New Unreal 5.7 plugin release:

The live plug-in of Xsens Unreal Engine 5.4-5.7 can receive real-time motion capture data streams from Xsens MVN Animate and Xsens MVN Analyze. These software tools serve as the primary means of interacting with the Xsens mocap suits, enabling body motion capture.

 

The new plugin has several updates:

  • Remapping of full body and fingers is intuitive and easy. You can select from preset naming conventions such as UE, Maya, Xsens, or create a customized one.

  • You can remotely control MVN and initiate or halt a Live MVN session from within UE, with the support of Blueprint.

  • Timecode is supported.

  • MVN Prop is supported.

  • VIVE objects are supported.


Finally, the plug-in is updated to support UE 5.4, 5.5, 5.6 and 5.7.

To get started, download the plugin from the Unreal Marketplace (Xsens Live Link). Enable the livestream in MVN and setup your character in Unreal.

All the steps to set up the entire Unreal Live pipeline can be found on our knowledge base (documentation and example project). 

For extra Tips and tricks when working with the Unreal Live Plugin, see below articles:

Unreal Engine 5

Unreal Engine Logo Formatted 2