Xsens Indie Program
High-end Mocap for indie studios

Capture like a studio. Create like an indie.

The Indie program is designed to support up-and-coming talent by making it easier to access AAA-grade motion capture. Importantly, it gives indies, emerging studios, and game developers a more affordable way to bring projects to life, all without compromising quality.

Mocap model fighting in a parking garage with their avatars

Xsens Customers


More than 1,000 studios and independent creators use Xsens Mocap

EA Marvel Blizzard Netflix transparent ubisoft logo Universal Apple Meta

The Program & Terms and Conditions

The Xsens Indie Program equips you with the same high-quality tools used in the game and film industry, on an indie budget. It means you, the creator, get a jump start, enabling you to integrate Xsens motion capture into your pipeline.

The Xsens Indie Program gives you access to a significantly reduced rate on the Xsens Mocap system. Once you're in, you unlock 50% off Animate Pro renewals for the entirety of your indie journey, saving you money across the board.

To sign up, you must meet the following criteria*:

  • Revenue or funding over the last fiscal year of no more than  $100,000 / €100,000
  • Not serving AAA or enterprise projects 
  • Share a behind-the-scenes footage/story within 24 months
  • Each eligible indie participant may purchase one (1) hardware/software bundle
  • Participants of the previous Xsens Indie Program will be treated as new applicants under the current program


*Apply for the Xsens Indie Program for full details on configurations, indie discounts, pricing, and conditions.
Apply for the Xsens Indie Program
UE Jungle Xsens Avatar Happy

Easily integrated with Xsens Animate

Supports FBX, BVH, C3D, MVNX exports + plugins for gloves, face, and aiding

UnrealEngine-Logo unity_bw Manus-Logo Faceware logo Logo Blender Houdini3 Stretchsense no bg autodesk-maya-logo pixotope-logo iclone logo_whitebg-2 moveshelfLogo notch_logo Mo-sys-logo cinema4D best-3d-max-coaching-center-in-indore

Xsens Hardware and Software

The Indie program enables a more affordable way to integrate Xsens motion capture into your pipeline. Next to the hardware, you will need Xsens Animate software.

The Xsens Indie Program offers a significant discount on the Xsens Mocap system* combination in your first year. 

After the first year, your Animate Pro subscription renews at a 50% discount each year as long as you remain eligible for the Xsens Indie Program.

 

*Apply for the Xsens Indie Program for full details on configurations, indie discounts, pricing, and conditions.

Mocap models doing a karate kick with avatars

Xsens Indie Program stages

*Apply for the Xsens Indie Program for full details on configurations, indie discounts, pricing, and conditions.

Stages

Configuration
Offer Breakdown
First year
Hardware: next-gen Xsens Link, Xsens Awinda or Awinda Starter

Software: 12-month Xsens Animate Pro subscription
Depending on configuration, the bundle represents a discount between 36% - 66% compared to normal list price
Renewals
Xsens Animate Pro (3-month, 6-month, or 12-month).
50% discount
Request bundle pricing

Ready to choose your hardware?

Xsens Animate Pro works seamlessly with the next-generation Xsens Link, Awinda, and Awinda Starter hardware. Whether you're capturing fast, high-impact motion or need a flexible setup for multiple performers, there's a solution built to match your workflow and creative needs.

Xsens Link (NEW)

Flagship product in Xsens' portfolio

For high-dynamic motions

17 clickable-sensors (plus 1 prop sensor)

Full body eSuit suit (Size: S-XXL)

eSuit with integrated washable cabling

Update rate: Up to 240 Hz

Range: 150m

Battery life: 4h internal, 8h external

Xsens Awinda

Affordable and easy-to-wear Xsens mocap system

17 wireless sensors (plus 1 proper sensor)

Full body strap set + 3 t-shirts (S, L, XXL)

Update rate: Up to 60 Hz

Range: 60m

Battery life: 12 hours

Easy charging with a sensor charging station

Awinda Starter

Most affordable and easy-to-wear Xsens mocap system

17 wireless sensors

Full body strap set + 3 t-shirts (S, L, XXL)

Update rate: Up to 60 Hz

Range: 25m

Battery life: 12 hours

Easy charging with USB

You bring the story. We bring the motion.

Indie animators rarely have a performance actor within reach.

So we recorded one.

Hollywood performance capture actor Terry Notary, captured with Xsens, and the data is yours for free. Build your own character, world and story around it in whatever software you already use, then submit your animated scene before 10 December for a shot at an Xsens Link system, Animate Pro licenses, render credits and more.

Indie Page Animation Contest Asset

Start strong with the right tools for your Indie Mocap journey

Mocap model making a jump in software with avatar

Xsens Link & Awinda

Choose the best hardware for your project. Next-gen Xsens Link for high-impact shoots, and when you need longer range with the extended buffering options. The Xsens Awinda is perfect for easy switching between actors, and not too rough motions. Can also be worn over your clothes
Xsens avatar hidden in jungle 3d package

What is my investment

To join the Xsens Indie Program, you need to apply for and purchase Xsens hardware and software at a discounted rate.

As part of the program, you’ll receive a 50% renewal rate for Animate Pro for as long as you qualify as indie, giving you access to our most advanced Mocap software throughout your indie journey.

Awinda models posing in mocap software

Indie Program software

Animate 2025 delivers AAA-grade Mocap with a refined motion engine, improved spine dynamics, and support for both female and male anatomy models.

Experience seamless real-time workflows with live plugins for Unreal and Unity, an enhanced interface with dark mode, and faster setup. Created to move indies.
Apply for the Xsens Indie Program

How Xsens Motion Capture brought Clair Obscur: Expedition 33 to life