After years of reliable performance across demanding GNSS/INS applications, the Xsens MTi-G-710 will officially enter its End-of-Life phase.
The MTi-G-710 will remain available for order until October 30, 2026, with final shipments planned for April 2027. Support for the MTi-G-710 will continue until April 2028.
To support existing customers and future projects, we recommend the Xsens Sirius GNSS/INS and Xsens Sirius RTK GNSS/INS as the direct successors to the MTi-G-710.
We’ve prepared a detailed MTi-G-710 to Xsens (RTK) Sirius GNSS/INS Migration Guide with information about migrating to the Xsens Sirius (RTK) GNSS/INS.
Why Xsens Sirius (RTK) GNSS/INS?
The Xsens Sirius GNSS/INS Series is the next generation of rugged GNSS/INS solutions, designed for reliable positioning and navigation performance in demanding environments.
Compared to the MTi-G-710, it offers:
- Improved GNSS/INS performance
- Enhanced robustness for challenging operating conditions
- Updated hardware components
- RTK support with Xsens Sirius RTK GNSS/INS
- Improved degraded-GNSS performance
- Additional outputs including heave and uncertainty estimation
- Long-term support and availability
Looking for the MTi-G-710?
For customers currently using the MTi-G-710, we recommend evaluating the Xsens Sirius GNSS/INS product family for future projects and new developments.
Xsens Sirius is designed for applications where positioning reliability and navigation performance are critical, including autonomous systems, offshore operations, and environments with GNSS obstruction or interference.
The official End-of-Life notice for the MTi-G-710 can be found here.
Feel free to reach out to us if you need any guidance on product migration, compatibility, or successor recommendations.
Looking for a mid-range GNSS/INS solution?
The MTi-670G and MTi-680G will continue to remain available as mid-range GNSS/INS solutions within the Xsens portfolio.
For applications that do not require the full performance or robustness of the Xsens Sirius GNSS/INS Series, these products may remain suitable alternatives.