Xsens Ergo Expert

Unleash the complete potential of motion capture data to efficiently assess ergonomics and obtain actionable insights for enhanced occupational health and safety.

Request pricing

Customized solution for sophisticated ergonomic assessment

The Xsens Ergo Expert Bundle offers advanced motion capture capabilities with comprehensive data access for streaming, exporting, and integration into dedicated software. This bundle is designed for professionals seeking complete control over ergonomic assessments and advanced analysis for meaningful insights. 

BMW Xsens assessment

Key Features & Benefits

Hardware: Xsens Awinda

Motion capture system with 17 wireless sensors and adjustable straps.

- Fast, easy, and reliable for capturing regular motions in diverse work settings.
- Wearable over and under (work)clothing, ideal for real-life working conditions.

Software: Xsens Analyze Pro / Xsens SDK + 3rd-party Software

Choose between Xsens Analyze Pro (proprietary software delivering lab-quality data analysis, real-time visualization, and a proven biomechanical model), or Xsens SDK for Windows or Linux for robust motion capture capabilities.

Integrate with industry-leading software such as Siemens PLM, RAMSIS, IPS IMMA, or custom solutions using Matlab/Python.

Result

Full data access
Full-access to all data captured by the motion capture system.

Streaming and exporting
Stream data (quaternion and/or joint angles) in real-time or export it into multiple formats such as Excel, open-XML or .mvnx.

Full integration via SDK
Xsens SDK for Windows and Linux seamlessly integrates with third-party software for enhanced functionality.

Request pricing

Resources