Meet the Next-Generation Link ​​
Make your next move with Xsens

Motion capture with greater accuracy, more comfort, and effortless workflow

Request pricing

Xsens Customers

Netflix transparent Blizzard EA Logo HQ Marvel Ubisoft logo HQ Universal

Performance that moves with you

Behind every great animation is a performance worth capturing. The new Xsens Link, paired with its redesigned form-fitting eSuit, translates real movement into digital characters with greater accuracy, stability, and fidelity, bringing stories to life with unmatched realism.

From subtle gestures to dynamic action, the Link is designed to keep you in motion. Re-engineered to deliver the most accurate and consistent real-time motion data yet, its new design provides the comfort, reliability, and effortless workflow professionals need to stay focused on performance.

That’s how Xsens turns motion into authentic storytelling.

Camera man holding a camera filming two mocap models in Xsens Link suit

You bring the story. We bring the motion.

Indie animators rarely have a performance actor within reach.

So we recorded one.

Hollywood performance capture actor Terry Notary, captured with Xsens, and the data is yours for free. Build your own character, world and story around it in whatever software you already use, then submit your animated scene before 10 December for a shot at an Xsens Link system, Animate Pro licenses, render credits and more.

Indie Page Animation Contest Asset

Meet the Xsens Hardware Family

From the next-gen Xsens Link to the wireless Awinda and Awinda Starter, each system is built to fit your workflow. Choose the setup that delivers the performance and flexibility you need, powered by Xsens motion capture technology.

Next-Gen Xsens Link

The next-generation Xsens Link delivers precise, reliable motion capture with full freedom of movement. Designed for fast setup and consistent performance, it captures natural, high-fidelity motion in any environment.

  • Sensors 17 clickable-sensors (+1 prop sensor)
  • Update rate 240hz
  • Battery life 4h internal, 8h external
  • Range 150m
Next-Gen Xsens Link

Xsens Awinda

Xsens Awinda is a wireless motion capture system designed for fast, flexible, and reliable tracking. With adjustable straps and an easy setup, it’s ideal for repeated use across multiple users and a wide range of applications.

  • Sensors 17 wireless sensors (+1 prop sensor)
  • Update rate 60hz
  • Battery life 12 hours
  • Range 50m
Xsens Awinda

Xsens Awinda Starter

Xsens Starter is a flexible, wireless motion capture system designed for fast setup and reliable tracking. With a lightweight, strap-based design that can be worn over regular clothing, it’s ideal for group use, education, and a wide range of real-world environments. 

  • Sensors 17 wireless sensors
  • Update rate 60hz
  • Battery life 12 hours
  • Range 25m
Xsens Awinda Starter

Ideal for demanding applications

Game Development

Capture lifelike character animation ready for your preferred game engine. Xsens mocap technology ensures high fidelity, realistic body movement, and minimal cleanup with our improved motion engine, empowering studios to streamline animation pipelines from mocap to final gameplay.

Learn more

VFX & Film

Bring performances to life with cinematic realism. Whether you are working on previs, hero character animation, or your final shots, Xsens motion capture delivers natural movement, clean data, and support for complex shoots, making it perfect for high-end visual effects and virtual production.

Learn more

VTube & Streaming

Connect with your audience through lifelike avatars and motion-captured performances. From live streaming to immersive virtual characters, Xsens brings your movements to life with precision and realism. Get started with the Xsens Indie Program and create with professional mocap.

Learn more

Virtual Production

Capture performances directly on LED stages or virtual sets with Xsens mocap. Stream real-time data into Unreal, Unity, or your preferred 3D engine for instant visualization. With high-fidelity motion and clean data, Xsens accelerates workflows and empowers creators to bring cinematic worlds to life faster than ever.

Learn more

TV & Broadcasting

Bring live productions to life with real-time mocap. Capture lifelike performances that blend naturally into live and virtual studio environments. Seamless integration with Unreal, VIVE Mars, and LED stages enables broadcasters to create storytelling moments that connect with audiences in new ways.

Learn more

Live Entertainment

Bring digital characters to the stage with real-time motion capture. Xsens empowers performers and technicians to merge physical and virtual worlds for concerts, theater, and immersive shows. Create interactive, high-impact performances that captivate audiences live.

Learn more

Xsens Animate software options

NG-Link Animate Dark Mode 4

Xsens Animate Live

Designed for live performance and real-time virtual production. Stream high-quality motion data live to your favorite 3D platforms with minimal effort. Powered by our improved motion engine for hyper-realistic animation in the moment.
NG-Link Animate Light Mode 6

Xsens Animate Pro

The preferred choice for high-end VFX and complex productions. Leveraging our most advanced processing engine, built for multi-actor shoots and complex scenes. Includes all the latest motion engine enhancements, plus advanced cleanup tools to make your pipeline even more optimized.

(NEW) Add positional tracking to your Xsens mocap workflow

Ultimate Tracker Website Image with Xsens

The HTC VIVE Ultimate Tracker integration helps improve how motion is positioned in space, making it easier to keep characters aligned with props, environments, and other performers in real-time production workflows.

What the integration helps solve:
◦ Improve character positioning in real-time animation workflows
◦ Keep motion aligned with props, sets, and virtual environments
◦ Support more reliable multi-performer interaction
◦ Reduce positioning drift across longer takes
◦ Add positional reference without the setup complexity of optical systems

Learn more about (NEW) Add positional tracking to your Xsens mocap workflow

Easily integrated with Xsens Animate

Supports FBX, BVH, C3D, MVNX exports + plugins for gloves, face, and aiding

UnrealEngine-Logo unity_bw Manus-Logo Faceware logo Logo Blender Houdini3 Stretchsense no bg autodesk-maya-logo pixotope-logo iclone logo_whitebg-2 moveshelfLogo notch_logo Mo-sys-logo cinema4D best-3d-max-coaching-center-in-indore reallusion-logo-vertical-lightbg-black_1500x717 (1)

Get it contact with us and see for yourself.