The Xsens Sirius is ready to be tested with a complete Development Kit, so you can quickly evaluate if it suits your inertial data needs.
Contact us
Xsens Sirius: Accurate inertial data even in the most challenging environments
When you need inertial sensing in harsh conditions, Xsens Sirius brings you high-accuracy motion data in an IP68 MIL-STD housing, shock and vibration resistance and magnetic immunity.
Request a Quote
Would you like to evaluate if one of the models from the Xsens Sirius Series is suitable for your project?
Fill in the form and we will get in touch with you as soon as possible.
Overview
Achieving autonomy in harsh environments requires more than just basic inertial sensing. It demands a high level of accuracy, reliability, and robustness. You need sensors that can perform in unpredictable terrain, enduring extreme temperatures, and operating flawlessly under intense vibration and shock. That's where the Xsens Sirius comes in. It's purpose-built to deliver consistent performance, providing the critical foundation for autonomous systems operating in demanding conditions.
Robust MIL-STD IP68 Housing
Resistance to Magnetic Interferences, Shock & Vibration
Flexible Interfaces and Protocols: RS232, RS422, CAN
Roll/Pitch Accuracy - 0.2° RMS
Yaw/Heading - 1° RMS
Real time Heave output: <5 cm accuracy for Heave periods up to 29 seconds
Engineered to overcome harsh conditions
Robust accuracy
Accurate orientation data, supporting navigation everywhere, thanks to the dual-processor design.
Vibration- and shock-rejecting signal pipeline
Accurate measurements even in extreme vibration conditions, supported by analog filtering.
Rugged and reliable
MIL-standard IP68 housing, resistant to temperature extremes, humidity, salt spray, sand & dust, shock & vibration, and electromagnetic interference.
Magnetic immunity
Exceptional resistance against magnetic disturbances thanks to advanced magnetic models.
Easy-to-integrate
Compact plug-and-play, comprehensive software suite, user-friendly SDK, and seamless integration. Backed by a strong partner network (NVIDIA, HESAI, ROS, Matlab, and more).
IMU, VRU, AHRS & MRU
Xsens Sirius IMU
High-performance Strapdown Integration (SDI) delivering accurate, calibrated, inertial sensor data, including angular velocity, acceleration, and magnetic field data.
More about the Xsens Sirius IMU
Xsens Sirius VRU
Reliable 3D orientation tracking achieving exceptional accuracy levels with high-quality calibrated roll, pitch, and (unreferenced) yaw data.
More about the Xsens Sirius VRU
Xsens Sirius AHRS & MRU
Unrivaled heading accuracy with drift-free roll, pitch, and true-north-referenced yaw, providing heading accuracy <1° RMS. Real time heave output with a <5cm accuracy for 29 seconds.
More about the Xsens Sirius AHRS / MRU
Xsens Sirius GNSS/INS
The Xsens Sirius GNSS/INS combines high-performance inertial sensing with GNSS-aided navigation to deliver reliable position, velocity, heading, roll, and pitch data. Designed for demanding environments, it provides accurate positioning and orientation even in challenging GNSS conditions such as urban areas, near structures, and partially obstructed environments.
More about the Xsens Sirius GNSS/INS.
Xsens Sirius RTK GNSS/INS
The Xsens Sirius RTK GNSS/INS is our highest-performing GNSS-aided inertial navigation system, delivering centimeter-level positioning and precise orientation in demanding environments. With RTK capability and advanced sensor fusion, it provides reliable position, velocity, heading, roll, and pitch data for applications requiring the highest positioning accuracy.
More about the Xsens Sirius RTK GNSS/INS.
Xsens Sirius and the Arctic Challenge
Specifications
Sensor Fusion Performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Strapdown Integration (SDI)
- Yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 º/s
- in-run bias stability
- 7 º/h
- Bandwidth (-3dB)
- 400 Hz
- Noise density
- 0.003 º/s/√Hz
- Accelerometer
- Standard full range
- ± 8 g
- In-run bios stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 μg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25mG
System specifications
- Mechinical
- IP-rating (equivalent)
- IP68
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminum
- Mounting orientation
- No restriction, full 360° in all axes
- Connector
- Main: ODU (AMC HD 12 pint)
- Weight
- 78.5 grams
- Certifications
- CE, FCC, RoHS, MIL-STD-202, ITAR free
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <1W
- Interfaces / IO
- Interfaces
- RS232, RS422, CAN, CAN-FD
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2KHz, 400Hz SDI
- Built-in-self-test
- Gyr, Acc, Mag
Sensor Fusion Performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Roll, Pitch
- 0.2° RMS
- Yaw/Heading
- unreferenced, low drift
- Strapdown Integration (SDI)
- Yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 º/s
- in-run bias stability
- 7 º/h
- Bandwidth (-3dB)
- 400 Hz
- Noise density
- 0.003 º/s/√Hz
- Accelerometer
- Standard full range
- ± 8 g
- In-run bios stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 μg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25mG
System specifications
- Mechinical
- IP-rating (equivalent)
- IP68
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminum
- Mounting orientation
- No restriction, full 360° in all axes
- Connector
- Main: ODU (AMC HD 12 pint)
- Weight
- 78.5 grams
- Certifications
- CE, FCC, RoHS, MIL-STD-202, ITAR free
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <1W
- Interfaces / IO
- Interfaces
- RS232, RS422, CAN, CAN-FD
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2KHz, 400Hz SDI
- Built-in-self-test
- Gyr, Acc, Mag
Sensor Fusion Performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Roll, Pitch
- 0.2° RMS
- Yaw/Heading
- 1° RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration (SDI)
- Yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 º/s
- in-run bias stability
- 7 º/h
- Bandwidth (-3dB)
- 400 Hz
- Noise density
- 0.003 º/s/√Hz
- Accelerometer
- Standard full range
- ± 8 g
- In-run bios stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 μg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25mG
System specifications
- Mechinical
- IP-rating (equivalent)
- IP68
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminum
- Mounting orientation
- No restriction, full 360° in all axes
- Connector
- Main: ODU (AMC HD 12 pint)
- Weight
- 78.5 grams
- Certifications
- CE, FCC, RoHS, MIL-STD-202, ITAR free
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <1W
- Interfaces / IO
- Interfaces
- RS232, RS422, CAN, CAN-FD
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2KHz, 400Hz SDI
- Built-in-self-test
- Gyr, Acc, Mag
Sensor Fusion Performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Roll, Pitch
- 0.2° RMS
- Yaw/Heading
- 1° RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration (SDI)
- Yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 º/s
- in-run bias stability
- 7 º/h
- Bandwidth (-3dB)
- 400 Hz
- Noise density
- 0.003 º/s/√Hz
- Accelerometer
- Standard full range
- ± 8 g
- In-run bios stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 μg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25mG
- GNSS Receiver
- Brand
- u-blox
- Model
- ZED-X20P
- RTCM input port
- n/a
System specifications
- Mechinical
- IP-rating (equivalent)
- IP68
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminum
- Mounting orientation
- No restriction, full 360° in all axes
- Connector
- Main: ODU (AMC HD 12 pint)
- Weight
- 78.5 grams
- Certifications
- CE, FCC, RoHS, MIL-STD-202, ITAR free
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <1W
- Interfaces / IO
- Interfaces
- RS232, RS422, CAN, CAN-FD
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2KHz, 400Hz SDI
- Built-in-self-test
- Gyr, Acc, Mag
Sensor Fusion Performance
- Accelerometer
- Calibrated
- Gyroscope
- Calibrated
- Roll, Pitch
- 0.2° RMS
- Yaw/Heading
- 1° RMS
- Heave
- < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration (SDI)
- Yes
Sensing Components
- Gyroscope
- Standard full range
- ± 300 º/s
- in-run bias stability
- 7 º/h
- Bandwidth (-3dB)
- 400 Hz
- Noise density
- 0.003 º/s/√Hz
- Accelerometer
- Standard full range
- ± 8 g
- In-run bios stability
- 15 µg
- Bandwidth (-3dB)
- 470 Hz
- Noise density
- 15 μg/√Hz
- Magnetometer
- Standard full range
- ± 8 G
- Total RMS noise
- 1 mG
- Non-linearity
- 0.2%
- Resolution
- 0.25mG
- GNSS Receiver
- Brand
- u-blox
- Model
- ZED-X20P
- RTCM input port
- RS232 (38K4-921K6 bit/s)
- RTK correction input
- RTCM 3.x
System specifications
- Mechinical
- IP-rating (equivalent)
- IP68
- Operating temperature
- -40 to +85 °C
- Casing material
- Aluminum
- Mounting orientation
- No restriction, full 360° in all axes
- Connector
- Main: ODU (AMC HD 12 pint)
- Weight
- 78.5 grams
- Certifications
- CE, FCC, RoHS, MIL-STD-202, ITAR free
- Electrical
- Input voltage
- 4.5 to 24 V
- Power consumption (typ.)
- <1W
- Interfaces / IO
- Interfaces
- RS232, RS422, CAN, CAN-FD
- Protocols
- Xbus, ASCII (NMEA), CAN
- Clock drift
- 10 ppm (or external)
- Output frequency
- Up to 2KHz, 400Hz SDI
- Built-in-self-test
- Gyr, Acc, Mag
This is a popup heading
This is subtext for popup
This is a popup heading
This is subtext for popup
This is a popup heading
This is subtext for popup
This is a popup heading
This is subtext for popup
This is a popup heading
This is subtext for popup
Ideal for demanding applications
Marine
Mobile Robotics
Precise Agriculture
3D mapping and surveying
Trusted by 100+ Industry Leaders Worldwide
Ready to test the Xsens Sirius?
Xsens Sirius DK - Get a Quote
Get an Xsens Sirius Development Kit and start testing it right away.
Explore the Xsens Portfolio
Is the Xsens Sirius not what you are looking for?
We have other product series that could be a great fit for your needs:
-
MTi 1-Series: A unique sensor module - ultracompact (12 x 12 mm) size with onboard sensor fusion.
-
MTi 600-Series: Our most flexible and complete series - from simple IMU to GNSS/INS + RTK, available in both OEM and Rugged form factors.
-
Xsens Avior Series: Premium OEM solution - high-performance for demanding applications, in a low SwaP-C package.
-
Xsens Vision Navigator: Dual RTK GNSS, internal IMU, camera, and visual-inertial odometry technology - for GNSS-denied environments.