Contact us
MTi-320
Accurate, easy-to-integrate, low-cost heading tracking for every environment.
Request a quote
The Most Efficient Way to Animate Your Characters
Active Heading Stabilization
The Active Heading Stabilization algorithm uses internal gyroscopes and accelerometers to accurately measure the orientation and track the heading of your vehicle, ensuring reliable autonomous navigation in any environment.
Easy integration
Effortlessly integrate cutting-edge MEMS technology using the MTi-320’s industry-standard RS232 interface and housing design from the successful MTi 600-series.
Cost-effective
Designed for high-volume, low-cost applications, the MTi-320 delivers monumental heading tracking results – without the monumental expenses.
Specifications
Sensor fusion performance
- Roll, Pitch: 0.5 deg RMS
- Yaw/Heading: unreferenced, low drift
- Strapdown Integration (SDI): Yes
Sensing components
- Gyroscope
- Standard full range: 2000 deg/s
- In-run bias stability:
- Bandwidth (-3dB): 230 Hz
- Noise density:
- Accelerometer
- Standard full range: 16 g
- In-run bias stability:
- Bandwidth (-3dB): 230 Hz
- Noise density:
- Magnetometer
- Standard full range: ± 8 G
- Total RMS noise: 0.5 mG
- Non-linearity: 0.2%
- Resolution: 0.25 mG
System specifications
- Mechanical
- IP-rating (equivalent): IP51
- Operating temperature: '-40 to +85 ºC
- Casing material: PC-ABS
- Mounting orientation: No restriction, full 360º in all axes
- Dimensions: 28 × 31.5 × 13 mm
- Connector: 8-pin Molex Micro-Lock 26-30 AWG
- Weight: 9 g
- Certifications: CE, FCC, RoHS
- Electrical
- Input voltage: 4.5 to 24 V
- Power consumption (typ.): 300 mW
- Interfaces / IO
- Interfaces: RS232
- Protocols: Xbus
- Clock drift: 10 ppm
- Output frequency: up to 1 kHz, 100 Hz SDI
- Built-in-self test: Gyr, Acc, Mag
Complete and detailed specifications are available at mtidocs.xsens.com
This is a popup heading
This is subtext for popup
Free to download MT Software Suite
The MT Software Suite contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
Software programs include:
MT Manager (GUI)
MT SDK
Including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo boards.
Magnetic Field Mapper
(MFM) calibration tool, as GUI and SDK.
Watch the live stream: MTi-320 AHT
functionality and application
Choose the option that works best for you
Buy a development kit
If you want to work with the MTi-320 for the first time, we recommend getting started with the MTi-320 Development Kit.
Purchase at a local channel partner
You can purchase an MTi-320 via any of our resellers in or near your country, or through an online catalogue.
Request a quote
For any final questions or comparisons, feel free to contact our product support team.
Request a quote
Other products
MTi-2 VRU
The MTi-2 is a very small VRU featuring sensors and sensor algorithm that provide drift-free roll, pitch, and accurate, unreferenced yaw.
MTi-620 VRU
The MTi-620 features sensors and sensor fusion algorithms that measure roll, pitch, and (unreferenced) yaw, in an OEM form factor.
MTi-620R VRU
The MTi-620R is a rugged VRU using sensor fusion algorithms to deliver precise 3D orientation data in terms of roll, pitch, and unreferenced yaw.
Xsens Avior VRU
High-performing VRU with an OEM form factor, delivering reliable 3D orientation tracking with high-quality calibrated roll, pitch, and (unreferenced) yaw data.
Xsens Sirius VRU
Built for demanding applications, Xsens Sirius VRU uses sensor fusion algorithm to measure roll, pitch, and (unreferenced) yaw.