How small teams can compare AI tools, mocap suits, and studio capture, then choose a workflow built for production.
![]()
Behind the scenes of Believing featuring Xsens motion capture technology
Indie studios now ship animation that stands alongside AAA work.
Clair Obscur: Expedition 33 proved it. Sandfall Interactive, a French indie studio with around 30 people at the peak of production, captured more than four and a half hours of cinematics with an Xsens setup acquired through the Xsens Indie Program. The game went on to win Game of the Year at The Game Awards 2025.
That success does not mean every indie project needs the same setup. This guide compares four realistic mocap routes, from early prototyping to production, and explains how each one fits different budgets, animation volumes, and Unity or Unreal Engine workflows.
Your mocap options at a glance
|
Option |
Typical 2026 cost |
Best for |
|
AI / markerless tools |
Free credits or entry plans; pricing varies by service |
Prototypes, previz, and game jams |
|
Entry-level mocap suit |
Typically lower-priced than professional systems; total cost varies by hardware and software package |
First experiments and modest animation volumes |
|
Professional inertial mocap (Xsens Link or Awinda) |
Priced by quote; qualifying studios can apply for Xsens Indie Program discounts |
Real-time review and production animation at volume |
|
Studio rental or outsourcing |
Project-based quote; cost varies by stage, crew, performers, and cleanup |
One-off trailers and limited capture days |
What does an indie team actually need from mocap?
Budgets differ, but the job list is remarkably consistent:
-
Believable movement for locomotion, combat, and cutscenes.
-
A setup that works in an office, a spare room, or a rented space.
-
One person able to run the whole session.
-
Clean data, because every cleanup hour is a development hour lost.
-
A reliable route into Unity or Unreal Engine, for real-time review and final export.
-
A total cost the studio can plan around, including cleanup time.
Compare each option against that list and the right fit becomes much clearer.
Option 1: AI and markerless mocap for fast prototyping
AI mocap tools extract motion from ordinary video, so a phone or camera can become a capture device. Many services offer free credits or entry plans, making this the easiest way to test an idea without buying hardware.
For prototyping, that speed is valuable. You can block out a combat idea, import it into the engine, and judge the timing on the same day. Results vary with lighting, camera position, occlusion, floor contact, and the speed of the movement. Before using markerless data in production, test representative moves and measure the cleanup time, not only the capture time.
Option 2: Entry-level mocap suits for limited budgets
Entry-level inertial suits bring dedicated capture hardware within reach of smaller budgets. For a first experiment with custom animation, or a stylized project with a limited number of moves, they can be a practical step up from video-based capture.
Compare more than the purchase price. Test foot contact, fast turns, longer takes, calibration, export formats, support, and the time needed to prepare data for your engine. A lower upfront cost only saves money when the workflow also keeps manual correction under control.
Option 3: Professional inertial mocap for real-time production
Professional inertial systems such as the next-generation Xsens Link and Xsens Awinda support the same core need for AAA studios and indie teams: capturing clean, usable motion without building the production around a fixed stage.
-
No cameras, markers, or dedicated stage. Capture in an office, at home, outside, or in a rented room.
-
Stream motion into Unreal Engine or Unity and review the performance on a character while the actor is moving.
-
The next-generation Xsens Link can be set up in about eight minutes, so quick pickup sessions remain practical.
-
Magnetic immunity supports reliable capture in real-world spaces.
-
HD Reprocessing improves recorded data and reduces time spent on technical cleanup.
-
Finger tracking can be added through integrations with Manus and StretchSense.
Choose the hardware around the work. Thenext-generation Xsens Link captures at up to 240 Hz for high-dynamic motion. Xsens Awinda offers wireless flexibility at up to 60 Hz, while Awinda Starter is the most affordable Xsens system.Xsens Animate supports real-time integrations with Unreal Engine and Unity, along with FBX, BVH, C3D, and MVNX exports for offline workflows. For qualifying studios, the Xsens Indie Program reduces the first-year investment, as explained below.
How Sandfall captured more than four and a half hours of cinematics
Sandfall Interactive needed to capture more than four and a half hours of cinematics for Expedition 33 without a permanent mocap stage. The team used its portable Xsens setup in the office, at home, and in temporary rented spaces, which made pickup sessions and late changes easier to manage.
“We just put the suit on ourselves and in maybe one hour we had the animation done.”
William Tomasi, Cinematic Artist, Sandfall Interactive
The team also kept one skeleton structure across its characters, which made retargeting in Unreal Engine easier and reduced technical overhead.
The lesson for a small team is practical: standardize the skeleton early, then keep capture, retargeting, and scene review inside a repeatable workflow.

How Xsens motion capture brought Clair Obscur: Expedition 33 to life
How a six-person team captured 83 pages with one suit
Project Vesperi shows how far the same principle can scale down. A six-person college team used one Xsens suit to capture roughly 83 pages of performance in six days. With only one actor in the suit at a time, the team recorded each character separately and brought the takes together in Unreal Engine 5.
“Production-workflow-wise, additional cleanup would have been next to impossible to factor in.”
Trevor Gore, Writer and Production Lead, Last Praetorian Interactive
The team used Xsens HD Reprocessing to reduce technical cleanup, then focused its animation time on creative choices and prop interactions. For a small animation team, that is where higher-quality data creates real production value.
Option 4: Rent a studio or outsource the shoot
Studio rental removes the hardware purchase and can add experienced operators, performers, and data processing. The final cost depends on the location, stage, crew, performers, capture time, and level of cleanup, so compare quotes on the same scope.
For a single trailer or a small set of clips, outsourcing can be efficient. The trade-off is less control over timing. Every pickup requires another booking, and iteration follows the studio’s calendar. For ongoing gameplay animation or cinematic production, compare the total cost of repeated sessions with owning a system.
How does Xsens fit into a game engine pipeline?
Xsens Animate can stream motion into Unreal Engine and Unity, among others, allowing teams to review a performance on a character in real time. This helps directors, animators, and performers spot framing, timing, and retargeting issues while the session is still running.
For offline workflows, teams can record and process takes in Xsens Animate, then export files such as FBX, BVH, C3D, or MVNX for retargeting and refinement. Check the current integration page before updating an engine version or production pipeline.

Xsens motion on a character in Unreal Engine or Unity. Explore integration overview.
The four options, compared
|
Factor |
AI / markerless |
Entry-level suit |
Professional inertial (Xsens) |
Studio rental |
|
Upfront cost |
Free credits or entry plans |
Lower upfront cost; varies by system |
By quote; Indie Program discounts may apply |
Project-based quote |
|
Space needed |
Clear camera view |
Small capture area |
Office, home, studio, or location |
Booked stage or location |
|
Crew |
One person |
One person |
One person |
Studio crew or operator |
|
Cleanup |
Varies by movement and footage |
Varies by system and take |
Reduced with HD Reprocessing |
Defined in the delivery scope |
|
Route into engine |
Varies by tool |
Varies by system |
Real-time Unreal and Unity integrations, plus file export |
Delivered files |
|
Best for |
Prototypes and previz |
First experiments |
Production animation and repeated sessions |
One-off shoots |
How do you choose?
-
Testing an idea or entering a game jam: start with AI or markerless tools and keep the workflow light.
-
Capturing a modest number of stylized moves: test an entry-level suit and measure the full cleanup workflow before committing.
-
Shipping a story-driven, cinematic, or combat-heavy game: compare a professional inertial system against the cost and delay of repeated external shoots.
-
Needing one trailer or a limited set of performances: request a studio quote and define the delivery scope clearly.
The most useful comparison is total production cost. Include setup, reshoots, cleanup, retargeting, software, support, and the time lost when a missing animation has to wait for another session.
The Xsens Indie Program: capture like a studio, create like an indie
The Xsens Indie Program gives qualifying independent professionals and studios access to the same Xsens hardware and software used across professional productions, at reduced indie pricing. The first-year package includes:
-
Your choice of hardware: next-generation Xsens Link, Xsens Awinda, or Awinda Starter.
- A 12-month Xsens Animate Pro subscription.
- A first-year bundle discount of 36% to 66%, depending on the configuration, followed by 50% off eligible Xsens Animate Pro renewals.
To qualify, revenue or funding over the last fiscal year must be no more than $100,000. Applicants must not serve AAA or enterprise projects, must agree to share a behind-the-scenes story within 24 months, and may purchase one eligible bundle per participant. Sandfall Interactive acquired its Xsens setup through the program before building the cinematic workflow behind Expedition 33.
Apply for the Xsens Indie Program
Indie mocap FAQs
What is the best mocap suit for game development?
The best system depends on the movement, animation volume, capture space, engine workflow, and cleanup capacity. Entry-level suits can fit experiments and modest projects. For repeated production work, the next-generation Xsens Link and Xsens Awinda add cleaner data, HD Reprocessing, and real-time Unity and Unreal Engine workflows.
Can indie developers afford motion capture?
There are routes for different budgets, from AI tools and rented capture days to owning a suit. Qualifying applicants can access Xsens Indie Program bundle discounts of 36% to 66%, plus 50% off eligible Xsens Animate Pro renewals.
How do I get mocap into Unity?
Use the Xsens live integration to stream Xsens Animate data onto a configured character in Unity. For offline pipelines, export FBX from Xsens Animate and retarget it in Unity. Check the current integration page for setup guidance and compatibility.
How do I get mocap into Unreal Engine?
Use the Xsens Live Link plugin to stream Xsens Animate data onto a character in real time. Remapping, Blueprint control, timecode, and offline FBX workflows are supported. Check the current integration page before changing engine versions.
Do I need a studio space for motion capture?
Not with inertial mocap. Xsens systems work without optical cameras or markers, so teams can capture in an office, at home, outside, or on location. Sandfall Interactive used that flexibility throughout production on Expedition 33.
Next steps: put your next performance in-engine
Choose the route that fits your next production milestone, then test it with the hardest movement your game needs. If you are ready to build a repeatable capture workflow, tell us about your game, your team, and your animation goals. We can help define the right Xsens setup and check if the Xsens Indie Program applies.