Motion capture suits

Xsens motion capture suits are used for games, films, ergonomics, sports, education, and research. They give you precise and validated data for your project. There are different suits for different applications, which one is the best for you?

Request pricing

What is the purpose of a motion capture suit?

Inertial motion capture uses sensors to record the motion of your body parts. There are two important factors when it comes to the sensors:

  1. They need to be in the exact spot
    The placement of the sensor is very important to get precise data. Sensors are placed on strategic points to get the best data and so they don’t move too much.

  2. They need to stay fixed to the spot
    Once the sensors are placed, it is important that they do not move or get displaced. When this happens, you can get incorrect data and it is best to recalibrate in such situations. 

 

Xsens motion capture suits are optimally designed to ensure both factors are taken care of. The suits guide you in placing the sensors in the right spots, and they keep the sensors fixed in their position. The next-gen Xsens Link with eSuit does this perfectly, as it is a very tight suit and keeps the sensors perfectly in place. The Xsens Awinda straps are optimized for fixing the sensors by using a specific fabric that sticks more effectively. 

Xsens motion capture data is very precise and accurate because of the quality of the suits, but the software is even more important to give you the best quality data available in the market.

NG Link actor + avatar

Xsens motion capture gear

We understand that one size does not fit all when it comes to motion capture. We offer three motion capture suit options for different needs and purposes: next-gen Xsens Link, Xsens Awinda, and Xsens Awinda Starter. All set-ups use 17 sensors and provide exceptionally high-quality mocap data. Choose the one that fits your needs, application, and budget. You can also add precise hand and finger tracking with Xsens motion capture gloves.

Contact us
NG-Link Get Started Page Image

Meet the Xsens Hardware family

From the next-gen Xsens Link to the wireless Awinda and Awinda Starter, each system is built to fit your workflow. Choose the setup that delivers the performance and flexibility you need, powered by Xsens motion capture technology.

Xsens Link (NEW)

Flagship product in Xsens' portfolio

For high-dynamic motions

17 clickable-sensors (+ 1 prop sensor)

Full body eSuit suit (Size: S-XXL)

eSuit with integrated washable cabling

Update rate: Up to 240 Hz

Range: 150m

Battery life: 4h internal, 8h external

Xsens Awinda

Affordable and easy-to-wear Xsens mocap system

17 wireless sensors (plus 1 proper sensor)

Full body strap set + 3 t-shirts (S, L, XXL)

Update rate: Up to 60 Hz

Range: 60m

Battery life: 12 hours

Easy charging with a sensor charging station

Awinda Starter

Most affordable and easy-to-wear Xsens mocap system

17 wireless sensors

Full body strap set + 3 t-shirts (S, L, XXL)

Update rate: Up to 60 Hz

Range: 25m

Battery life: 12 hours

Easy charging with USB

Frequently Asked Questions

What Xsens mocap suit do I need?

Difference between the Xsens mocap suits ?

Applications for the Xsens Awinda motion capture suit

Applications for the Xsens Link motion capture suit

Xsens motion capture software

The Xsens motion capture suits work together with Xsens’ proprietary software to record, view and export the data. For animation, we offer Xsens Animate, which is optimized to work with 3D software such as Unreal Engine, Maya, Blender and Unity 3D. For Health, Sports and Safety applications, we offer Xsens Analyze, which is optimized for analyzing and visualizing motion capture data.

Woman_and_xsesn_avatar_jumping_trans

Why choose Xsens motion capture suits?

Asset 8 (1)

Capture or Record anywhere

Get clean mocap data in any environment - in the studio, the office or outside.

Asset 8 (1)

Accurate motion data

High quality data means less cleanup and reliable insights

Asset 7 (1)

Quick set-up, easy to use

Your mocap system is up and running in minutes.

Asset 6 (1)

Cutting-edge tech

Xsens’ tiny motion trackers capture the smallest twitches to high dynamic movements.

Seamless integration for efficient workflows

We understand the value of seamless integration with existing workflows. Our motion capture solutions integrate effortlessly with a wide range of third-party software commonly used in animation, VFX, biomechanics, and healthcare applications. This ensures that Xsens mocap data can be easily imported and utilized within your preferred tools, maximizing efficiency and productivity.

 

cinematic-video-prod-greenscreen