Contact us
Xsens Sirius RTK GNSS/INS
The Xsens Sirius RTK GNSS/INS is our highest-performing GNSS-aided inertial navigation system, delivering centimeter-level positioning and precise orientation in demanding environments.
Request a quote
An industry-leading development platform
RTK GNSS/INS
The Xsens Sirius RTK GNSS/INS is our highest-performing integrated navigation system. It delivers centimeter-level positioning, velocity, and true-north-referenced orientation by tightly coupling RTK GNSS and inertial data.
Reliable in GNSS-challenged environments
The Xsens Sirius RTK GNSS/INS combines high-quality inertial sensors with advanced sensor fusion algorithms to maintain accurate positioning and orientation, even during GNSS interruptions or degraded signal conditions.
Rugged IP68 MIL-standard housing
Designed for demanding applications, the Xsens Sirius RTK GNSS/INS features a robust anodized aluminum enclosure with IP68-rated protection. Waterproof connectors and dedicated mounting options ensure reliable operation and easy integration in harsh environments.
Specifications
Sensor fusion performance
- Roll, Pitch 0.2 deg RMS
- Yaw/Heading 0.5 deg RMS
- Position 0.6 cm + 1 ppm CEP
- Velocity 0.05 m/s RMS
- Heave < 5cm for Heave periods up to 29s
- < 6cm for Heave periods up to 40s
- Strapdown Integration Yes
Sensing components
- Gyroscope
- Standard full range 300 deg/s
- In-run bias stability 7 deg/h
- Noise density 0.003 °/s/√Hz
- Accelerometer
- Standard full range 8 g
- In-run bias stability 15 µg
- Noise density 15 µg/√Hz
- Magnetometer onboard
- GNSS Receiver
- Brand u-blox
- Model ZED-X20P
- RTK correction input RTCM 3.x
- RTCM input port RS232 (38K4–921K6 bit/s)
System specifications
- Mechanical
- IP-rating (equivalent) IP68
- Dimensions 56.5 × 40.9 × 36.75 mm
- Weight 103 g
- Electrical
- Input voltage 4.5 to 24 V
- Power consumption (typ.) <1 W
- Interfaces/IO
- Interfaces CAN, CAN-FD, RS232, RS422
- Protocols Xbus, ASCII (NMEA), CAN, CAN-FD
- Sync Options SyncIn, SyncOut, ClockSync
- Clock drift 1 ppm
- Output frequency Up to 2kHz, 400 Hz SDI
- Built-in self test Gyr, Acc, Mag, GNSS
Depending on GNSS conditions complete and detailed specifications are available at mtidocs.xsens.com
Free to download MT Software Suite
The MT Software Suite provides seamless access to the Xsens Sirius RTK GNSS/INS and includes a dedicated, user-friendly graphical interface, along with drivers for multiple operating systems. In addition, it offers a range of helpful resources such as source code and detailed documentation.
The suite is delivered with comprehensive documentation. If you have any questions, our technical support team is always available to assist.
The MT Software Suite includes different software programs, such as:
MT Manager (GUI)
This provides you with convenient access to all functionalities of your Xsens Sirius module directly from your workspace. MT Manager allows you to record and replay data, monitor real-time outputs with graphical visualization, and easily adjust device settings.
MT SDK
This tool is intended for developers who want to build their own software to interface with the sensor. It includes programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM platforms.
Magnetic Field Mapper
The Magnetic Field Mapper (MFM) is a calibration utility designed for performing magnetic calibration. It is available both as a Windows-based GUI and as an SDK for integration into custom workflows.
Xsens Sirius: Enablind true autonomy in challenging environments
Choose the option that works best for you
Buy a development kit
If you want to work with the Xsens Sirius RTK GNSS/INS for the first time, we recommend getting started with the Xsens Sirius Starter Kit.
Purchase at a local channel partner
You can purchase an Xsens Sirius RTK GNSS/INS via any of our resellers in or near your country or through an online catalogue.
Request a quote
For any final questions or comparisons, feel free to contact our product support team.
Request a quote
Other RTK GNSS/INS products
MTi-680 RTK GNSS/INS
The MTi-680 OEM represents the highest standard in GNSS/INS when connected to an external Real-Time Kinematic (RTK) GNSS receiver.
MTi-680G RTK GNSS/INS
With the MTi-680G’s added RTK feature, you can improve your positional data from meter-level to centimeter-level accuracy.
MTi-8 RTK GNSS/INS
The MTi-8 is the smallest self-contained RTK GNSS/INS on the market.