Xsens Inertial Sensor Modules - Product Selector

With this online product selector, you can explore and compare the solutions that interest you based on functionality, form factor, interfaces, features and performance. 

Select Filters
Functionality
?
Interface
?
Form Factor
?
Development Kit available?
?
GNSS Receiver
?
Accelerometer Full Range
?
Gyroscope Full Range
?
Barometer
?
Series
?
IMU VRU/AHT AHRS MRU GNSS/INS RTK GNSS/INS VIO/V-INS RS232 RS422 CAN USB UART SPI I²C ethercat CAN-FD SMD (PLCC-28) Module (IP51) Rugged (IP67/IP68) OEM (PCB only) Rugged (IP68) Yes No Internal Internal RTK (L1/L2) External interface External RTK interface Internal RTK (L1/L2/L5/L6) 8g 10g 16g 20g 300degs 450deg/s 1000deg/s 2000deg/s Internal External No support MTi 1-series MTi 600-series Xsens Avior Xsens Sirius series Vision Navigator-series
MTi-1
MTi-1

The MTi-1 is a cost-effective module for a wide range of applications.

MTi-2
MTi-2

The MTi-2 is the smallest self-contained VRU available on the market.

MTi-3
MTi-3

The MTi-3 is the smallest self-contained AHRS available on the market.

MTi-7
MTi-7

The MTi-7 is the smallest self-contained GNSS/INS on the market.

MTi-8
MTi-8

The MTi-8 is the smallest self-contained RTK GNSS/INS on the market.

MTi-320
MTi-320

The MTi-320 is an AHT with a small form factor for deep integration.

Gable one series
Gable One Series

IMU, VRU, AHRS, GNSS/INS, RTK GNSS/INS with EtherCAT interface