Xsens Inertial Sensor Modules - Product Selector

With this online product selector, you can explore and compare the solutions that interest you based on functionality, form factor, interfaces, features and performance. 

Select Filters
Functionality
?
Interface
?
Form Factor
?
Development Kit available?
?
GNSS Receiver
?
Accelerometer Full Range
?
Gyroscope Full Range
?
Barometer
?
Series
?
IMU VRU/AHT AHRS MRU GNSS/INS RTK GNSS/INS VIO/V-INS RS232 RS422 CAN USB UART SPI I²C ethercat CAN-FD SMD (PLCC-28) Module (IP51) Rugged (IP67/IP68) OEM (PCB only) Rugged (IP68) Yes No Internal Internal RTK (L1/L2) External interface External RTK interface Internal RTK (L1/L2/L5/L6) 8g 10g 16g 20g 300degs 450deg/s 1000deg/s 2000deg/s Internal External No support MTi 1-series MTi 600-series Xsens Avior Xsens Sirius series Vision Navigator-series
MTi-610
MTi-610

The MTi-610 is an IMU with a small form factor design for deep integration.

MTi-610R
MTi-610R

The MTi-610R is an IMU with a rugged housing, featuring IP68 protection.

MTi-620
MTi-620

The MTi-620 is a VRU with a small form factor design for deep integration.

MTi-620R
MTi-620R

The MTi-620R is an VRU with a rugged housing, featuring IP68 protection.

MTi-630
MTi-630

The MTi-630 is an AHRS with a small form factor design for deep integration.

MTi-630R
MTi-630R

The MTi-630R is an AHRS with a rugged housing, featuring IP68 protection.

MTi-670
MTi-670

The MTi-670 is a GNSS/INS with a small form-factor design for deep integration.

MTi-670G
MTi-670G

The MTi-670G is a high-performing GNSS/INS with an internal GNSS receiver. 

MTi-680
MTi-680

The MTi-680 is a GNSS/INS with an external RTK GNSS receiver.

MTi-680G
MTi-680G

The MTi-680G is a high-performing GNSS/INS with an integrated RTK receiver. 

Gable OEM
Gable OEM

IMU, VRU, AHRS, GNSS/INS, RTK GNSS/INS with EtherCAT interface

Gable 600 series
Gable 600 Series

IMU, VRU, AHRS, GNSS/INS, RTK GNSS/INS with EtherCAT interface