Selecting a wearable IMU is a specification problem before it is a procurement problem. The variable a study needs to report, such as segment orientation, a joint angle, spatiotemporal timing, or peak acceleration, determines sensor count, sampling rate, and attachment method well before any vendor or product name becomes relevant. A study of trunk posture across an eight-hour shift and a study of knee mechanics during a cutting manoeuvre call for different hardware, and the lower-cost option is not necessarily the one with fewer sensors.
This guide covers five categories of wearable inertial sensor currently used in movement research, the seven technical criteria that differentiate them, and the questions worth raising with a vendor before a grant line is committed.
An inertial measurement unit measures three quantities at its point of attachment: linear acceleration, angular velocity, and the local magnetic field. Sensor fusion combines these into the orientation of the body segment carrying the sensor, and that orientation becomes the raw input for downstream processing and modelling.
A movement research workflow typically produces:
The market spans devices built for very different research questions, from single-day activity logging to full-body biomechanical modeling. Five categories cover most of what movement research groups currently use.
Start from the measurement, not the sensor count. Write down the variable your analysis needs, then work backwards to the segments involved. Buying three sensors and discovering the outcome costs five times more than buying five.
Match the sampling rate to the movement's speed. Walking and posture are well served at modest rates below 100 Hz. Sprinting, jumping, throwing, kicking, and change of direction require higher rates.
Ask how the system handles magnetic disturbance and drift. Every inertial system integrates angular velocity over time, so every inertial system has to manage accumulated error. Steel structures, treadmill motors, and building services all distort the local magnetic field. The honest question is not whether it drifts, but how it is constrained, and what happens to accuracy over a fifteen-minute recording near a metal frame.
Read the validation evidence. It is best to find validation articles matching your setup. Check five things: the task performed, the joint and plane reported, the reference system compared against, the sample and population, and the error metric used.
Check the export path into your analysis tools. Confirm the file formats, whether live streaming is supported as well as export, and whether the specific tools your group runs are supported.
Test the practical constraints on a real participant. Battery life across a full session, attachment security on sweating skin, ingress rating if the work involves water or dust, synchronisation with anything else you record, and the time it takes to set up and clean between participants.
Cost the whole study, not the sensor. Add software licensing and renewals, training, support response times, replacement parts, calibration time per session, and the analyst hours the workflow will consume. A sensor that is cheaper per unit and slower per participant is often the more expensive choice across a three-year project.
What is the streaming rate, and what is the on-device recording rate?
How is magnetic disturbance handled, and what happens to accuracy over a long recording near metal?
What file formats are exported, and is live streaming supported into the tools my group runs?
What is realistic battery life for my session length?
How do I synchronise this with the other equipment already in my protocol?
How long does setup and changeover take per participant, measured rather than estimated?
Can I run a trial on my own protocol with my own participants before deciding?
|
Category |
Measures well |
Best fit |
Main limitation |
|
Wrist-worn activity monitors |
|
|
|
|
Small sensors with a development kit |
Segment orientation, single-joint angles, range of motion, spatiotemporal metrics |
Focused questions, out-of-lab measurement, custom applications |
Covers only the segments instrumented, no whole-body context |
|
Full-body inertial motion capture |
Full-body joint kinematics, compensations, multi-joint coordination |
Multi-joint research, shared systems, several protocols |
More setup and preparation per participant, higher initial investment |
|
Integrated multi-modal platforms |
Kinematics synchronised with muscle activation, pressure, or force |
Studies where multi-modal timing is the core requirement |
Strongest inside their own ecosystem |
|
High-impact field sensors |
Peak acceleration, impacts, collision counts |
Contact sport load and impact monitoring |
Impact magnitude is not joint kinematics |
Pricing varies by system, sensor count, and software package, so compare quotes on what each one includes rather than on a headline figure.
Xsens spans two of these five categories, which is why the same conversation can end in very different recommendations.
Xsens DOT sits in the small-sensor category. Each sensor weighs 11.2 grams, is rated IP68, runs up to eight hours, and connects over Bluetooth 5.0. It streams at up to 60 Hz and records on-device at up to 120 Hz, which is the number that matters for jumps, sprints, and change of direction. Three routes into the data are supported: a development kit in Java, Objective-C, C++, C# and Python across Android, iOS, Windows and Linux, the Xsens DOT app for teams who need data before they need code, and published Bluetooth service specifications for low-level work.
Xsens Awinda Starter, Xsens Awinda, and the next-generation Xsens Link sit in the full-body category, all seventeen sensors. Awinda Starter and Awinda are strap-based and worn over regular clothing, run for around twelve hours, and update at 60 Hz, which suits gait, posture, ergonomics, and general movement analysis. The next-generation Xsens Link updates at up to 240 Hz with a range of around 150 metres, for high-dynamic sport and demanding capture over distance.
Across both, the parts that matter for research are the same:
The best wearable inertial sensor for movement research is the one that returns the variable your analysis needs, at a rate that survives the fastest task in your protocol, with validation evidence that matches your joint and your population, and an export path into the tools you already run. Sensor count, brand, and price all follow from those four things.
Tell us which software you use, and we will recommend the right Xsens motion data system for your workflow.