MTi-200 VRU


About

The MTi-200 is a high-performing Vertical Reference Unit (VRU). Its sensors and sensor fusion algorithm measure roll, pitch, and (unreferenced) yaw. The superior, vibration-rejecting gyroscopes – part of the entire MTi 100-series – guarantee high-quality acceleration, and orientation data, even in challenging environments. The MTi-200 is ruggedly built, with a protective, anodized, IP67 waterproof aluminum housing, waterproof connectors, and special studs for easy mounting and aligning. This all-in-one VRU supports optimized temperature calibration and high-frequency orientation output, while offering configurable output settings for synchronization with any third-party device. Like the other modules in this series, you can recognize the MTi-200 by its dark-grey/black base plate and the small barometer holes on one side of the casing. The MTi-200 also comes with Active Heading Stabilization (AHS), which further improves the accuracy of heading tracking. 
Xsens MTi-200

Technical specifications

IMU Performance

  • Accelerometer
    Calibrated
  • Gyroscope
    Calibrated
  • Strapdown Integration (SDI)
    Yes

Sensing Components

  • Gyroscope
    Standard full range: 450 deg/s
    In-run bias stability: 10 deg/h
    Noise density: 0.01 º/s/√Hz
  • Accelerometer
    Standard full range: 20g
    In-run bias stability: 15 µg
    Noise density: 60 µg/√Hz
  • Magnetometer
    Available

System Specifications

  • Mechanical
    IP-rating: IP67
    Dimensions: 57x41.90x23.60 mm
    Weight: 55 gr
  • Electrical
    Input voltage: 3V3, 4.5V-34V
    Power consumption: 520 mW
  • Interfaces/IO
    Interfaces: USB, RS232, RS422, UART
    Protocols: Xbus
    Output frequency: up to 2kHz
Xsens MTi software

MTi-200 software

Our MT Software Suite offers you all the tools, documentation, and example source code you need to work successfully with the MTi-200. Its different software programs include: 

  • MT Manager (GUI) 
  • MT SDK, including programming examples for C, C++, C#, MATLAB, Python, ROS and Nucleo boards 
  • Magnetic Field Mapper (MFM) calibration tool, as GUI and SDK 

  The MT Software Suite comes with a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems. Our technical support staff are also always on hand to help out. 

Documentation

MTi-200 leaflet
MTi 100-series documentation
Go to software page

Where to buy

Are you ready to purchase or try out an MTi-200 module? Here are three next options you can choose from.