The Xsens DOT sensor is small and lightweight for portability, with a quick and easy set up. The IP68 water-resistant rating means a little rain won’t stop your progress, and the long battery life gives you enough charge for a day’s power.
You can use the Xsens DOT sensor as a standalone device, or you can connect multiple sensors according to your needs for even more accurate complex motion tracking data. The Xsens DOT comes with a slimline charging case for up to 5 sensors, which also keeps them protected when not in use.
The Xsens DOT provides endless application possibilities. The platform is flexible, easy-to-integrate with any device, independent of the operating system. So you have everything you need to build a commercially attractive application.
Go to developer page and see how easy it is to start building your app with the Xsens DOT
Xsens DOT motion trackers provide extremely accurate and reliable data and reporting in treatments such as physical therapy and prosthetics where movement monitoring is crucial. With this data, healthcare professionals can make informed suggestions based on the results to aid in a patient’s recovery.
From golfers perfecting their swing, to runners looking to analyse their stride, 3D motion tracking sensors provides invaluable data in order for them to improve their performance and prevent injury. With our patented Sensor Fusion technology, Xsens DOT provides real-time precision movement data capture in any environment, giving athletes and their performance coaches everything they need to achieve the best results.
By downloading the Xsens DOT SDK, you accept the Xsens DOT SDK EULA
By downloading the Xsens DOT app (Android or iOS), you accept the Xsens DOT APP EULA