Standard performance
€3.490Intermediate performance
€6.490High performance
€11.565€3.490 ($ 3,790)
€6.490 ($ 6,990)
€11.565 ($ 12,430)
60 Hz
60 Hz
240 Hz
20 m
50 m
150 m
6 h
6 h
8-10 h
Radio protocol (Awinda protocol)
Radio protocol (Awinda protocol)
Wi-Fi
Dongle antenna
(1 per person)
Awinda station
(1 per person)
Access point
(multiple persons)
30 ms
30 ms
20 ms
30 sec
30 sec
10 min
17 wireless sensors
17 wireless sensors
(plus 1 prop sensor)
17 wired sensors
(plus 1 prop sensor)
Awinda dongle
Awinda Station
Wi-Fi router
Full body strap set
(3 T-shirts + straps)
Full body strap set
(3 T-shirts + straps)
Full body lycra suits
USB cables for Awinda sensors
Charging stations for Awinda sensors
Charging station for battery pack
Yes, with additional Awinda station
BNC sync
Yes, with additional Awinda station
Case
Sturdy backpack
Rugged pelican case
Available, but not included
Available, but not included
Available, but not included