analyze-walking-1

Step forward Xsens Analyze

Xsens Analyze proprietary motion capture software lets you record and investigate the data from Xsens motion capture hardware systems.

 

With Xsens Analyze, you’ll get:

 

  • Lab-quality data in field conditions
  • Real-time visualization of full body kinematic data – e.g. joint angles, segment orientations, center of mass
  • A proven biomechanical model

xsens-analyze-graph-1

What can you do with Xsens Analyze?

Xsens Analyze is a specialized piece of software designed to analyze full body kinematics, so you can get more out of your data. It features a scalable biomechanical model, and supports up to four hardware set-ups and multiple calibration routines.

MVN Analyze

Three software options

 

Free MVN Record, and license-based MVN Analyze Plus and Pro are available to cover different needs and budgets. Additional features are added at each product level.

record
Xsens Record

Xsens Record subscription is completely free. It enables you to do motion capture with a single subject and record the files.

 

 

 

 

Learn more
plus
Xsens Analyze Plus

Take a step up with Xsens Analyze Plus. Measure two subjects, and live-stream data to your analysis software like MATLAB, Siemens Jack or Unity.

 

 

 

 

Learn more
pro
Xsens Analyze Pro

Our top-of-the-range version. Measure up to four subjects – even remotely. Or, add on-body recording to capture unlimited subjects.  

 

Export your full-body kinematics in multiple file formats. Synchronize with third party systems. And add 3D positional aiding. 

Learn more
MVN Analyze

Consider these questions when making the best choice for the subscription:

analyze_group
How many subjects will you be capturing?

You can use MVN Record for one actor, while MVN Analyze Plus supports two actors, and MVN Analyze Pro supports four actors – or even unlimited actors if you use on-body recording.

Image of two motion suit wearers sword fighting
Do you want to HD Reprocess your files offline or in the cloud?

The best quality data comes from our HD Reprocessing engine. If you need to do this offline, then MVN Analyze Pro is your only option. MVN Processing in Xsens MotionCloud is possible for all subscriptions.

Close up image of software showing a character
In what formats do you want to export your files?

You cannot export files in MVN Record and MVN Analyze Plus directly: you will need an Xsens MotionCloud subscription to export MVNX, FBX and BVH files. In MVN Analyze Pro you can export locally to MVNX, XLSX, FBX, BVH and C3D.

xsens-analyze
Would you like to visualize your data in real time?

With Xsens Analyze Pro, you can visualize data on joint angles, acceleration and center of mass in real time.

Xsens-site-2-1
Do you need the extra features of the MVN Link suit?

If you will be using the (Remote) On-Body Recording feature, then the answer is yes, you need MVN Analyze Pro.

third-party-plugins-edited
Are you using third-party integrations?

Third-party instegrations, for example with Delsys or Cometa EMG Solutions, are available in MVN Analyze Pro.

sports-science

Integrate with live and offline third-party tools

Live stream or export your motion capture data seamlessly with all major biomechanical and ergonomics packages, including:

 

•    Delsys 

•    Anybody technology

•    Visual3D (C-Motion)

•    BoB – Biomechanics of Bodies

•    Scalefit

•    OpenSim

•    Unity

•    Siemens PLM Software

•    Stretchsense

•    Dassault Systèmes

•    D-LAB

•    ViveLab Ergo

•    Moveshelf

•    NAWO Live



We also provide plugins for finger tracking, EMG, positional aiding and more.

Xsens Analyze feature comparison

This table gives you a complete overview of the different options for Xsens Analyze Software.

If you have any questions please contact us.

Contact us for more information →

Xsens Record

Xsens Analyze Plus

Xsens Analyze Pro

High performance

Record MVN files

Replay recorded files

Xsens Live Engine data quality

?

Xsens HD Reprocessing Engine data quality

?

Enabled through MotionCloud subscription

Enabled through MotionCloud subscription

Full magnetic immunity

?

Number of live subjects supported

1 subject

Up to 2 subjects

Multiple (max. 4 subjects)
(unlimited with on-body recording)

Upload files to Xsens MotionCloud

?

Exporting

Enabled through MotionCloud subscription

Formats:
- MVNX (position/orientation)
- FBX
- BVH

Enabled through MotionCloud subscription

Formats:
- MVNX (position/orientation)
- FBX
- BVH

Available in software

Formats:
- MVNX (all data)
- FBX
- BVH

- XLS

- C3D
- MP4 (movie)

 

Stream recorded files

Plugins and third-party compatibility

- MATLAB
- Unreal Engine
- Unity 3D

- MATLAB
- Delsys Trigno EMG
- Cometa EMG
- Unreal Engine
- Unity 3D

Remote control

MVN Remote app

?

Soft access point

Live streaming:
- Quaternian & Euler
- Position & Orientation

- Unity 3D
- Unreal Engine
- MATLAB
- Siemens
- Dassault
- BoB

- Unity 3D
- Unreal Engine
- MATLAB
- Siemens
- Dassault
- BoB

Extended live streaming:
- Virtual optical marker set
- Full body kinematics (joint angles, segment orientations and acceleration, etc.)

Biomechanics

3D positional aiding with HTC Vive

?

3D positional aiding with GNSS (GPS)

Network sync

?

On-body recording (OBR)

?

Remote on-body recording

?

Suit configuration:
Full body
Lower body
Upper body
lower body plus sternum

Scenarios

- Single level
- Multilevel
- No level

- Single level
- Multilevel
- No level

Finger tracking Manus/Stretch Sense

Manus and Xsens Metagloves by Manus only

Timecode

xsens-mvn-pro-trial-edited
Xsens Analyze trial version

Try Xsens Analyze by downloading a trial version and motion capture files. After the trial period ends, you can get a yearly subscription or a lifetime license.

Contact us →
awinda-at-a-desk
Request a quote for Xsens motion capture system

We offer smart bundles of hardware, software, and cloud reporting options optimized for use in research, sports science, ergonomics, and rehabilitation.

 

Don’t hesitate to reach out, and we will tailor your package to your specific needs and budget.

Contact us →
AnDy_casestudy

Research &
validation papers

Movella technologies are helping universities and research institutes around the world to bring meaning to movement. You’ll find details of research conducted using Movella products – as well as validation studies carried out by independent researchers on our products.

Learn more  →

Resources

research-in-motion
Research and validation

Movella technologies are helping universities and research institutes around the world to bring meaning to movement. Find details of research conducted using Movella products – as well as validation studies carried out by independent researchers on our products.  

Research and validation  →
sports-science-590x400-edited
Health and sports

See why motion capture is the secret to preventing or reducing injuries, improving strength and conditioning, and enhancing workplace ergonomics.

Health and sports  →
careers-team-AB
Research and education

Discover how motion capture can drive innovation in biomechanical research, sports science and human machine interaction.

Research and education  →