Contact us
Sensor modules
Sensor modules
MTi product selector
With this online product selector, you can go straight to the MTi products overview and explore or compare the solutions that interest you.
RTK GNSS/INS
GNSS/INS
AHRS
VRU
IMU
VIO/V-INS
AHT
RS232
RS422
CAN
USB
UART
SPI
I²C
SMD (PLCC-28)
Module (IP51)
Rugged (IP67/IP68)
OEM (PCB only)
Yes
No
Internal
Internal RTK (L1/L2)
External interface
External RTK interface
10g
16g
20g
450deg/s
1000deg/s
2000deg/s
Internal
External
No support
MTi 100-series
MTi 600-series
MTi 1-series
Vision Navigator-series
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.