MTi-680 RTK GNSS/INS


About 

The MTi-680 represents the highest standard in GNSS/INS (Global Navigation Satellite Systems/Inertial Navigation Systems) when connected to an external Real-Time Kinematic GNSS receiver (RTK). The MTi-680 supports RTK accuracy, which means you get access to smooth high frequency (400Hz) centimeter-level accuracy in position even in GNSS-denied environments. As a part of the MTi 600-series, this module is lightweight, robust and cost-effective. You can seamlessly integrate the MTi-680 in your application with the header facing down, directly mounted on a PCB, or as a standalone unit, with a flat cable for communication. It is also highly flexible, with native CAN support. The MTi-680 RTK GNSS/INS comes as an industrial-grade, highly affordable MEMS-based orientation sensor with an integrated sensor fusion algorithm and an easy-to-use Development Kit.

Xsens MTi-680

Technical specifications

Sensor fusion performance
  • Roll, Pitch
    0.2 deg RMS
  • Yaw/Heading
    0.5 deg RMS
  • Position
    1 cm CEP
  • Velocity
    0.05 m/s RMS

 

 

 

Sensing Components

  • Gyroscope
    Standard full range: 2000 deg/s
    In-run bias stability: 4 deg/h
    Noise density: 0.004 º/s/√Hz
  • Accelerometer
    Standard full range: 10 g
    In-run bias stability: 10 (x,y) 15(z) µg
    Noise density: 60 µg/√Hz
  • Magnetometer
    Internal
  • GNSS receiver
    External
  • Barometer
    Internal

System Specifications

  • Mechanical 
    IP-rating (equivalent): IP51
    Dimensions: 28x31.50x13 mm
    Weight: 8.9 gram
  • Electrical
    Input voltage: 4.5 to 24V
    Power consumption (typ.): <1 W
  • Interfaces / IO
    Interfaces: UART, CAN, RS232
    Protocols: Xbus, ASCII (NMEA) or CAN
    Output frequency: 1kHz, 400Hz SDI

 

Xsens MTi software

MTi-680 Software

The MT Software Suite offers all the software tools and information you need to work effectively with your MTi-680. The suite contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems, for example, source code and full documentation. Its software programs include:

  • MT Manager (GUI)
  • MT SDK, including programming examples for C, C++, C#, MATLAB, Python, ROS and Nucleo boards
  • Magnetic Field Mapper (MFM) calibration tool, as GUI and SDK

Our technical staff are also available to support you when and where necessary.

Documentation

MTi-680 leaflet
MTi 600-series documentation
Go to software page

Where to buy

Are you ready to purchase or try out an MTi-680 module? Here are three next options you can choose from.