Xsens Industrial - Development Kits

Development Kits: your ultimate motion tracking kickoff

 

Do you want to gain first-hand experience with 3D motion tracking, while developing a solution that perfectly answers the needs and criteria of your application and sector? Then our Development and Starter Kits are the best starting point.


MTi-7 Development Kit

Benefits of starting with a Development or Starter Kit

 

More likely than not, you wish to use 3D motion tracking tech in a project or application that is still being developed, or within which it will be a new element. In these situations, a Development or Starter Kit offers key benefits you will not have if you simply order an inertial motion tracking solution or even several.  

  • User-friendly technology
  • Direct insight into what works best in your situation
  • Select the best software settings and configuration for your specific application
  • Record, play and export output data
  • 24/7 global technical support 
  • High-speed development process, thanks to plug-and-play access to all supported interfaces

The right kit for your needs

 

We created our Starter Kits (SKs) and Development Kits (DKs) for a single purpose: to make mounting, fine-tuning and working with the many benefits of 3D motion tracking tech as easy for you as possible. For the IMU, VRU and AHRS products in the MTi 1- and MTi 600-series, we offer just the AHRS DK or SK, as it covers all of the functionalities and offers more room for experimenting. The SKs – only available for the Rugged MTi-630R, MTi-670G and MTi-680G – are designed for quick and easy try-outs. The Development Kits are more extensive, enabling you to develop and evaluate a more comprehensive array of options, as they contain a Development Board for easily connecting different types of cables to your MTi device. Both kits include everything you need to start, from supporting software to cables, antennas and manuals. 

 

In the table below, you can see which kit matches which product.

 

 

Check our Product Selector for more details on each of the MTi solutions

Product Development Kit (DK) or Starter Kit (SK)
MTi-1

MTi-3-DK

MTi-2

MTi-3-DK

MTi-3

MTi-3-DK

MTi-7

MTi-7-DK

MTi-8

MTi-8-DK

Product Development Kit (DK) or Starter Kit (SK)
MTi-100

MTi-100-DK

MTi-200

MTi-200-DK

MTi-300

MTi-300-DK

MTi-G-710

MTi-G-710-DK

Product Development Kit (DK) or Starter Kit (SK)
MTi-610, MTi-620, MTi-630

MTi-630-DK

MTi-610R, MTi-620R, MTi-630R

MTi-630R-SK

MTi-670

MTi-670-DK

MTi-670G

MTi-670G-SK

MTi-680

MTi-680-DK

MTi-680G

MTi-680G-SK

Extensive support software makes your job easier

 

Each SK or DK comes with our MT Software Suite, which includes extensive, free support software to help you integrate the kit into your application as easily as possible. For example:

  • MT Manager, our comprehensive, user-friendly Graphical User Interface (GUI), which enables recording and playing back of data, real-time data viewers and graphs, and easy configuration of settings

  • MT Software Development Kit (SDK) for self-developing your software to communicate with our sensor, including: 

    • ‘Example code’ for current languages:

      • C, C++, C#
      • Python
      • MATLAB
    • ‘Example drivers’ for current hardware/software:
      • Nucleo/STM32
      • Robotic Operating System (ROS)
    • Magnetic Field Mapper (GUI and SDK), for conducting magnetic calibration
    • Extensive documentation
    • Third-party compatibility with a range of hardware and software, such as:
      • NVIDIA Jetson series
      • Arduino
      • Raspberry Pi
      • Lidar (Velodyne, Ouster,…)
      • LabVIEW
      • ROS2
      • Golang
Xsens MTI-630R Starter Kit

I have a question

Thinking if Xsens inertial sensor modules will fit your application? Contact us and our Field Application Engineer will get in touch to see how we can support your project.

 

MTi series line-up b (web)